High and Low signal limits (output device)

Refer to this table for the
High
and
Low Signals
limits for the output devices.
Output Range
Low Limit
High Limit
-10 V to 10 V
-10.00
10.00
0 mA to 20 mA
0.00
20.00
4 mA to 20 mA
4.00
20.00
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal