Real Time Sample values

Refer to this table for Real Time Sample choices available for each device filter setting.
Device Filter
Low Limit
High Limit
10 Hz
488
10,000
15 Hz
328
10,000
20 Hz
275
10,000
50 Hz
115
10,000
60 Hz
115
10,000
100 Hz
61
10,000
250 Hz
25
10,000
1000 Hz
11
10,000
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal