Environmental Specifications
The following table provides the environmental specifications for the PointMax
removable terminal blocks.
Attribute | 5034-RTB2, 5034-RTB2S, 5034-RTB6, 5034-RTB6S, 5034-RTB18,
5034-RTB18S, 5034-RTB24S, 5034-RTBT, 5034-RTBTS |
|---|---|
Temperature, operating | IEC 60068-2-1 (Test Ae, Operating Cold), IEC 60068-2-2 (Test Be, Operating Dry Heat), IEC 60068-2-14 (Test Nb, Operating Thermal Shock): -25 °C ≤ Ta ≤ +60 °C (-13 °F ≤ Ta ≤ +140 °F) for horizontal
orientation -25 °C ≤ Ta ≤ +55 °C (-13 °F ≤ Ta ≤ +131 °F) for other
orientations |
Temperature, surrounding air, max | 60 °C (140 °F) |
Temperature, nonoperating | IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry
Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal
Shock): -40…+85 °C (-40…+185 °F) |
Relative humidity | IEC 60068-2-30 (Test Db, Unpackaged Damp Heat): 5…95% noncondensing |
Vibration | IEC 60068-2-6 (Test Fc, Operating): 5 g @ 10…500 Hz |
Shock, operating | IEC 60068-2-27 (Test Ea, Unpackaged Shock): 30 g |
Repetitive shock, operating | IEC 60068-2-27: 25 g, 6 ms duration, 1000 shocks in each ± direction in each
3 axis |
Shock, nonoperating | IEC 60068-2-27 (Test Ea, Unpackaged Shock): 50 g |
Emissions | IEC 61000-6-4 |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges 8 kV air discharges |
Radiated RF immunity | IEC 61000-4-3: 10V/m with 1 kHz sine wave 80% AM from 80…6000 MHz |
EFT/B immunity | IEC 61000-4-4: ±3 kV @ 5 kHz on signal ports |
Surge transient immunity | IEC 61000-4-5: ±2 kV line-earth (CM) on signal ports |
Conducted RF immunity | IEC 61000-4-6: 10V rms with 1 kHz sine wave 80% AM from 150 kHz…80 MHz |
Provide Feedback