Removable Terminal Blocks
The I/O modules require an MB paired with an RTB to connect field-side wiring.
Type | Catalog Number | Description |
|---|---|---|
Removable Terminal Block | 5034-RTB2, 5034-RTB2S | Removable terminal block 2-terminals (screw-type and push-in
spring-type) |
5034-RTB6, 5034-RTB6S | Removable terminal block 6-terminals (screw-type and push-in
spring-type) | |
5034-RTB18, 5034-RTB18S | Removable terminal block 18-terminals (screw-type and push-in
spring-type) | |
5034-RTB24S | Removable terminal block 24-terminals (push-in spring-type) | |
5034-RTBT, 5034-RTBTS | Removable terminal block with CJC 18-terminals (screw-type and
push-in spring type) |
Environmental specifications and certifications for PointMax removable terminal blocks
are provided in Environmental Specifications.
Provide Feedback