1834-SUP-PWR Status Indicators
See the status indicators on your device to identify its status.
1834-SUP-PWR Supplemental Power Tap Status Indicators
Status Indicator | State | Description |
|---|---|---|
MNS Module and EtherNet/IP™ In-cabinet network status | Off | IP addresses are not configured on the bus. |
Flashing Green | IP addresses are configured on the bus but there are no
connections. | |
Steady Green | IP addresses are configured, at least 1 connection is established,
and the bus is operating properly. | |
Flashing Red | IP addresses are configured but connections have timed out or a major
recovery fault has occurred. | |
Steady Red | A device on the bus has the same IP address or the internal
diagnostics has created a non-resettable fault. IMPORTANT: If a duplicate IP address fault is not present and
the fault persists through power cycles, the device should be
replaced. | |
Flashing Green and Red | The device is performing its power-up testing. | |
S PWR Power status for the supplemental power tap | Steady green | Switched channel is operating properly. |
Steady red | Switched channel is in a tripped state. | |
Flashing Red | Switched channel is in a warning state. |
Provide Feedback