Report command reference
Reports are generated by selecting the report command from the
View
context menu. Different reports are available depending on the object selected.Use this table to locate each report. Replace the items enclosed in brackets [] with the name of the items in your ACM database.
Report | Command |
|---|---|
Project History | System View > [Project] > View > Project History. |
Project Library Usage | System View > [Project] > Used Libraries > View > Library Usage. |
Project Library Usage per Solution | System View > [Project] > Used Libraries > [Library folder] > View
> Library Usage per Solution. |
Project Library Usage per Solution, Library Type | System View > [Project] > Used Libraries > [Library folder] >
[Library type folder] > View > Library Usage per Library Type. |
Project Library Usage per Solution, Library Type, Category | System View > [Project] > Used Libraries > [Library folder] >
[Library type folder] > [Library category folder] > View > Library Usage
per Category. |
Project Library Usage per Library | System View > [Project] > Used Libraries > [Library folder] >
[Library type folder] > [Library category folder] > [Library object] >
View > Library Usage. |
Chassis Layout | Preview > [Controller object] > I/O Configuration > View > Chassis
Layout. |
I/O Schedule | Preview > [Controller object] > I/O Configuration > Backplane > [I/O
Module] > View > Module I/O Schedule for Rack Module. |
Network Layout | Preview > [Controller object] > I/O Configuration > Backplane >
[Communication Module] > View > Network Layout. |
Library Usage | Registered Libraries > View > Library Usage. |
Pending Libraries | Registered Libraries > View > Pending Libraries. |
Database Library Usage per Solution | Registered Libraries > [Solution] > View > Library Usage per
Solution. |
Database Pending Libraries per Solution | Registered Libraries > [Solution] > View > Pending Libraries per
Solution. |
Database Library Usage per Library Type | Registered Libraries > [Solution] > [Library Type] > View > Library
Usage per Library Type. |
Database Pending Libraries per Library Type | Registered Libraries > [Solution] > [Library Type] > View > Pending
Libraries per Library Type. |
Database Library Usage per Category | Registered Libraries > [Solution] > [Library Type] > [Library Object}
> Library Usage per Library Category. |
Provide Feedback