Access diagnostic information
The following table shows the items in
Diagnostic Log
.Button | Description |
|---|---|
Launch FactoryTalk Linx Gateway Diagnostics | Opens the FactoryTalk Linx Gateway Diagnostics dialog to view historical error, warning, and information level diagnostic messages about the FactoryTalk Linx Gateway services on the current computer. |
Launch FactoryTalk Diagnostics Counter Monitor | Opens FactoryTalk Diagnostics Counter Monitor.FactoryTalk Diagnostics Counter Monitor aids in troubleshooting OPC connections from third-party products. It shows diagnostic information about the FactoryTalk Linx Gateway runtime operation.See the Count Against Activation attribute to determine the number of items currently counted against the activation level and see Count Against Activation Peak attribute to see the maximum level reached since the last time the FactoryTalk Linx Gateway was restarted. |
FactoryTalk Resource and Status | Uses the FactoryTalk Resource and Status server to monitor software, Hardware, and network connections in your FactoryTalk system. Information can be accessed by tags after connecting to the FactoryTalk Resource and Status server. For more information, see FactoryTalk Resource and Status Help . |
FactoryTalk Linx predefined @diagnostic tags | Adds predefined diagnostic tags items to view the diagnostic information in FactoryTalk Live Data Test Client. When a shortcut is configured, access the diagnostic information associated with this shortcut to monitor the status of the communication. For more information, see Useful predefined diagnostic items in FactoryTalk Linx Help . |
Provide Feedback