Start, pause, and stop an application
When online with the gateway, start, pause, and stop individual applications. Start applications to transmit tag and model data to the associated applications. Deployed tags and models are scanned and count towards the maximum tag count selected during license activation.
Pause an application to stop the data transmission to the associated application. While paused, deployed tags and models are still scanned and count towards the maximum tag count selected during license activation.
Stop the application before modifying the application settings or configuration. Tags bound to stopped applications do not count towards the maximum tag count.
To start, pause, and stop an application
- SelectData Flow>Applications.
- SelectRun
to start the application.
- SelectPause
to pause the application.
- SelectStop
to stop the application.
Provide Feedback