Loading

PowerFlex 523
Allen-Bradley

Our PowerFlex® 523 AC Drives provide an innovative, modular design that supports fast and easy installation and configuration.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • powerflex 523
powerflex 523
Chevron LeftChevron Left
powerflex 523
Chevron LeftChevron Left
Allen-Bradley logo

Our PowerFlex® 523 AC Drives are cost-effective and ideal for standalone machines. These drives provide an innovative, modular design that supports fast and easy installation and configuration. In addition, they offer USB programming, application-specific configuration, and flexible mounting options. PowerFlex 523 AC drives offer a power rating of 0.2...22 kW (0.25...30 Hp) with global voltage classes of 100...600V. They support a wide range of motor control, offer a compact footprint, and operate at temperatures as high as 70 °C (158 °F).

 

What’s New?

The PowerFlex 523 and 525 VFD offering has been expanded to include a PROFINET option card. The card connects drives to PROFINET to exchange data with the host controller easily.

By installing a card in PowerFlex 520-Series drives through the main PROFINET device, you can:

  • Control the drive through PROFINET
  • Modify the drive’s parameters through PROFINET
  • Monitor the drive’s status through PROFINET

  • Power ratings of 0.2…22 kW / 0.25…30 Hp in global voltages from 100...600V
  • Features a modular design with an innovative, removable control core that allows simultaneous installation and software configuration
  • Offers a wide range of motor control, including volts per hertz, sensorless vector control, and sensorless vector control with Economizer mode
  • Operates in ambient temperature range up to 70 °C (158 °F) with current derating and a control module fan kit
  • Offers side-by-side mounting with 50 mm (1.96 in.) air-flow gap at the top and bottom of the drive
  • Supports low-cost networking through an integrated RS485/DSI port

Additional Information

Explore the capabilities of our PowerFlex 523 AC Drives through the PowerFlex 520-Series Virtual Brochure and video.

PowerFlex 523 Packaged Solutions
OrdersOrders
PowerFlex 523 Packaged Solutions

Choose from a variety of standard packaged solutions that are pre-engineered to streamline your acquisition process. These solutions will help simplify delivery and installation and help ease repeat orders and inventory.

Select drive, enclosure type, and power options.

Learn More
Variable Frequency Drive Energy Savings Calculator
Tools
Variable Frequency Drive Energy Savings Calculator

Calculate your energy savings and carbon reductions with our variable frequency drive (VFD) energy savings calculator tool.

Learn More
Fan & Pump Calculator
Asian engineer takes water from wastewater treatment pond to check the quality of the water after going through program wastewater treatment process in industry environment concept.
Tools
Fan & Pump Calculator

Calculate your energy savings and carbon reductions with our tool that specifically targets fan and pump applications.

Learn More
Coordinated Drive Solutions
Coordinated Drive Solutions
Capability
Capability
Coordinated Drive Solutions
Rockwell Automation's Coordinated Drive Systems enhance precision, efficiency, and flexibility across industries with tailored, synchronized drive solutions.
Explore Our Capabilities

Software

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Premier integration of Studio 5000 Logix Designer and PowerFlex® Drives

  • Reduces drive system development time by as much as 70%
  • Allows you to configure controller and drive network connections at the same time
  • Allows you to dynamically select drive parameters transmitted as network I/O
  • Offers continued use of Drive Tools™ SP software via import and export functionality
  • Includes built-in drive diagnostic, fault, alarm, and event information
  • Provides one package to configure your entire Logix system
  • Offers integrated drive profiles that reduce system development time
Get Started
Design and Configuration Software
Design and Configuration Software
Software
Design and Configuration Software

Simplify standalone machine development and reduce design time for multiple industries. Use Connected Components Workbench software with Microsoft Visual Studio to configure your PowerFlex 523 drive.

Get Started
Product Compatibility and Download Center (PCDC)
laptop with PCDC on-screen
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started

Recommended For You

Integrated Architecture System
Integrated Architecture System
Capability
Capability
Integrated Architecture System
Unified industrial automation control system with scalable platform, secure connectivity, and real-time data for improved efficiency and lower costs.
Explore Our Capabilities
Industrial Safety Products
Industrial Safety Products
Products
Products
Industrial Safety Products
Our safety products and solutions improve the functional operation of your machinery while helping to increase personnel safety, efficiency and productivity.
Learn More
Industrial Safety Solutions
Industrial Safety Solutions
Capability
Capability
Industrial Safety Solutions
Explore Rockwell Automation's industrial safety solutions to improve workplace safety, boost productivity, and meet compliance standards.
Explore Our Capabilities
Smart devices. Real time data. Predictive insights
Smart devices. Real time data. Predictive insights
Capability
Capability
Smart devices. Real time data. Predictive insights
Our smart solutions deliver real time predictive analytics, high-performance motor control & connected capabilities to increase productivity & reduce downtime

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
PowerFlex 520-Series AC Drives Brochure 520-BR001_-EN-P
PowerFlex Family of Low Voltage AC Drives Brochure PFLEX-BR008_-EN-P
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component MarkUL Listed Component Mark
UL Listed CertificationUL Listed Certification
  • Meets or exceeds IEC 61800-9-2 IE2 energy efficiency requirements.
  • ACS 156
  • CE Marked
  • C-Tick
  • cUL
  • UL Listed
  • GOST-R
  • KCC
  • RoHs
  • SEMI F47
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 523
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose