OPC UA servers

FactoryTalk Alarms and Events
supports tag-based, device-based, and OPC UA alarm monitoring. An OPC UA server is required for OPC UA alarm monitoring.
FactoryTalk Linx
OPC UA Connector acts as a proxy between the OPC UA servers and a
FactoryTalk
application, and aggregates the alarm data and delivers the alarm information to
FactoryTalk Alarms and Events
.
OPC UA alarm monitoring
For OPC UA alarm monitoring, at least one third-party OPC UA server must be able to communicate with the third-party devices that you want to monitor for alarm conditions. Then, add
FactoryTalk Linx
OPC UA Connector to an application or area. After defining an endpoint URL to an OPC UA server and enabling alarm and event support,
FactoryTalk Linx
OPC UA Connector routes the alarm information to
FactoryTalk Alarms and Events
.
At runtime, use
FactoryTalk Alarms and Events
objects embedded in the graphic display to interact with alarms coming from OPC UA servers.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal