Use OPC UA alarm monitoring
OPC UA alarm monitoring captures alarm information originated from third-party OPC UA servers.
FactoryTalk Linx
OPC UA Connector routes the alarm information to FactoryTalk Alarms and Events
for display and logging.FactoryTalk Linx
.Use
FactoryTalk
Administration Console or FactoryTalk View Studio
to add FactoryTalk Linx
OPC UA Connector that acts as a proxy between an OPC UA server and a FactoryTalk
application.Provide Feedback