Add a FactoryTalk Resource and Status server
Follow this procedure to add a FactoryTalk Resource and Status server to an application.
Prerequisites
- In the FactoryTalk Administration ConsoleExplorerpane, go toSystem > Policies > Product Policies > FactoryTalk Resource and Status Server > Feature Securityto obtain the security permissions.
To add a FactoryTalk Resource and Status server
- In theExplorerwindow, right-click an area or application icon, and then selectAdd New Server > Resource and Status Server.
- In theFactoryTalk Resource and Status Server Propertiesdialog, set the server properties for these tabs:
- General
- Process
- Device Status
- ClickOKto save your changes.To modify FactoryTalk Resource and Status server properties, right-click the server, and then selectProperties. In theFactoryTalk Resource and Status Server Propertiesdialog, edit the configurations, and then selectOK.
Provide Feedback