SHL (shift left)
For 32-bit integers, the SHL instruction moves integers to the left and places 0 in the least significant bit.
Languages supported: Function block diagram, ladder diagram, structured text.
This instruction applies to the Micro810, L20E, L50E, and L70E controllers.
SHL

SHL

Parameter | Parameter Type | Data Type | Description |
|---|---|---|---|
EN | Input | BOOL | When set to true, the instruction is enabled.
|
IN | Input | DINT | Any integer value. |
NbS | Input | DINT | Number of 1 bit shifts (in set [1..31]). |
SHL | Output | DINT | Left shifted value. There is no effect if NbS <= 0. If a value of 0, replaces the least significant bit. |
ENO | Output | BOOL | Enables output. Applies to ladder diagram programs. |
SHL examples
SHL function block diagram example

SHL ladder diagram example

SHL structured text example

(* ST Equivalence: *) result := SHL (register,1); (* register = 2#0100_1101_0011_0101 *) (* result = 2#1001_1010_0110_1010 *)
Results

Provide Feedback