FactoryTalk Linx Gateway RTD diagnostics values
The following internal diagnostic values, counters and strings are made available by FactoryTalk Linx Gateway RTD server for diagnostic purposes. These diagnostic values track activity at the boundary between the RTD client and FactoryTalk Linx Gateway RTD server, and they are supported by FactoryTalk Diagnostics Counter Monitor.
The diagnostic counters display cumulative values since the FactoryTalk Linx Gateway RTD service initially starts. The counters are reset only when the service is stopped and restarted.
Name | Type |
|---|---|
LicenseName | Value |
LicenseCount | Counter |
Count against Activation | Counter |
Service Status | Value |
Client Connect calls | Counter |
Client Disconnect calls | Counter |
Client Call ConnectData | Counter |
Client Call DisconnectData | Counter |
Client Call Write | Counter |
Provide Feedback