Ch0x - Analog Output parameters (5015-U8IHFTXT)

Ch0x - Analog Output
includes these parameters:
Parameter
Description
Disable Channel
Disables channel configuration. Cleared by default.
Select to disable channel configuration.
Disable channels to prevent erroneous fault reporting, such as No Load or Open Wire faults, and to prevent the FLT LED for that channel from illuminating.
Output Type
Specifies the output type.
Output Range
Specifies the channel output range.
HART Enable
Enables HART functionality, which creates aggregated HART connection for channels. Selected by default.
Clear to disable HART functionality on the channel.
Channel Offset
(read-only)
Hold for initialization
(read-only)
Engineering Units
Specifies the unit for high and low engineering values.
High Signal
Sets the High Signal value, in signal units, used for scaling. Corresponds to the High Engineering value when scaled. Uses the scaling equation. More information: Scaling and the scaling equation.
High Engineering
Sets the High Engineering value, in engineering units, used for scaling. Corresponds to the High Signal value when scaled. Uses the scaling equation. More information: Scaling and the scaling equation.
Low Signal
Sets the Low Signal value, in signal units, used in scaling. Corresponds to the Low Engineering value when scaled. Uses the scaling equation. More information: Scaling and the scaling equation.
Low Engineering
Sets the Low Engineering value, in engineering units, used for scaling. Corresponds to the Low Signal value when scaled. Uses the scaling equation. More information: Scaling and the scaling equation.
Copy Channel Configuration
Opens
Copy Channel Configuration
. Select to use the current channel configuration for other channels of the device.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal