High/Low Engineering values (thermocouple devices)

Sensor Type
Units
High Engineering
Low Engineering
mV
N/A
7812
-7812
Type B
℃
18200
400
℉
32720
1040
Type C
℃
23200
0
℉
32720
320
Type E
℃
10000
-2700
℉
18320
-4540
Type J
℃
12000
-2100
℉
21920
-3460
Type K
℃
13720
-2700
℉
25016
-4540
Type N
℃
13000
-2700
℉
23720
-4540
Type R
℃
17680
-500
℉
32144
-580
Type S
℃
17680
-500
℉
32144
-580
Type T
℃
4000
-2700
℉
7520
-4540
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal