High/Low Engineering values (RTD devices)

Sensor Type
Units
High Engineering
Low Engineering
Ohms
N/A
5000
0
100 ohm Pt 385
8500
-2000
15620
-3280
200 ohm Pt 385
6300
-2000
11660
-3280
100 ohm Pt 3916
6300
-2000
11660
-3280
200 ohm Pt 3916
6300
-2000
11660
-3280
10 ohm Cu 427
2600
-1000
5000
-1480
120 ohm Ni 672
2600
-800
5000
-1120
100 ohm Ni 618
1800
-600
3560
-760
120 ohm Ni 618
1400
-900
2840
-1300
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal