Low/High value
Calibration Range | Default Low Value | Default High Value |
|---|---|---|
4mA to 20mA | 4.00 mA | 20.00 mA |
0V to 10V | 0.00V | 10.00V |
0mA to 20mA | 0.00 mA | 20.00 mA |
-10V to 10V | -10.00V | 10.00V |
0V to 5V | 0.00V | 5.00V |
-5V to 5V | -5.00V | 5.00V |
Provide Feedback