Low/High Reference values
Device Type | Low Reference | High Reference |
|---|---|---|
Current | 4 mA | 20 mA |
Voltage | 0V | 10V |
RTD | 0 Ohms | 500 Ohms |
Thermocouple (Input) | 0 mV | 78.125 mV |
Thermocouple (CJ) | 0 Ohms | 12.9K Ohms |
Provide Feedback
Device Type | Low Reference | High Reference |
|---|---|---|
Current | 4 mA | 20 mA |
Voltage | 0V | 10V |
RTD | 0 Ohms | 500 Ohms |
Thermocouple (Input) | 0 mV | 78.125 mV |
Thermocouple (CJ) | 0 Ohms | 12.9K Ohms |