Calibration Range values (RTD devices)
Sensor Type | Calibration Range |
|---|---|
Ohms | 0 ohm to 500 ohms |
100 ohm Pt 385 | 0 ohm to 500 ohms |
200 ohm Pt 385 | 0 ohm to 1000 ohms |
100 ohm Pt 3916 | 0 ohm to 500 ohms |
200 ohm Pt 3916 | 0 ohm to 1000 ohms |
10 ohm Cu 427 | 0 ohm to 64.9 ohms |
120 ohm Ni 672 | 0 ohm to 500 ohms |
100 ohm Ni 618 | 0 ohm to 250 ohms |
120 ohm Ni 618 | 0 ohm to 250 ohms |
Provide Feedback