Validate PanelView Plus 7 Standard and PanelView Plus 6 Compact applications
When a
PanelView Plus 7 Standard
or PanelView Plus 6 Compact
application is created, the application will be validated to make sure that it does not exceed any of the limits. Errors or warnings are logged in a text file named '<application name
>ValidationResults.txt, in the same location as the runtime application file.Warnings indicate something that will not prevent the application from running, but may produce problems at runtime. Errors indicate the presence of some feature or object that will prevent the application from running at all. If errors are found during validation, the .mer file will not be created. If only warnings are found, the .mer file will be created, but a message stating that errors may appear at runtime will be shown.
To correct this error | Do this |
|---|---|
The application has too many graphic displays. PanelView Plus 7 Standard applications do not support more than 100 displays.Compact Machine Edition applications do not support more than 25 displays. | Reduce the number of displays in the application. |
The application has too many alarm messages. PanelView Plus 7 Standard applications do not support more than 500 alarm messages.Compact Machine Edition applications do not support more than 200 alarm messages. | Reduce the number of alarm messages in the Alarm Setup editor. |
Too many shortcuts. PanelView Plus 7 Standard applications and Compact Machine Edition applications do not support more than one shortcut. | Make sure the application has only one FactoryTalk Linx shortcut. |
Unsupported driver detected. Driver name = " xxx-xx ".PanelView Plus 7 Standard applications only support the Ethernet drivers.Compact Machine Edition applications only support the Ethernet, Serial DF1 and Serial DH485 drivers. | Make sure the PanelView Plus 7 Standard application is communicating only with Ethernet drivers; and the Compact Machine Edition application is communicating only with FactoryTalk Linx Ethernet, Serial-DF1, or Serial-DH485 drivers. |
Additional OPC servers with a FactoryTalk Linx shortcut.PanelView Plus 7 Standard applications and Compact Machine Edition applications do not support additional OPC servers when a FactoryTalk Linx shortcut has been defined. | If a FactoryTalk Linx shortcut is defined, do not attempt to add additional OPC servers. If no FactoryTalk Linx shortcut is defined, a KEPServer Enterprise data server can be added. |
The version of RSLinx Enterprise or FactoryTalk Linx is not supported.RSLinx Enterprise versions 5.20 or later and FactoryTalk Linx are supported. | Make sure the application's version of RSLinx Enterprise is 5.20 or later or use FactoryTalk Linx . |
The application's screen resolution is too high. PanelView Plus 7 Standard applications do not support screen resolutions higher than 1280x800.Compact Machine Edition applications do not support screen resolutions higher than 640x480. | Reduce the application's screen resolution in the Project Settings editor. |
Provide Feedback