PanelView Plus 7 Standard and PanelView Plus 6 Compact applications
PanelView Plus 7 Standard
and PanelView Plus 6 Compact
applications have the following restrictions:Restrictions | PanelView Plus 7 Standard applications | PanelView Plus 6 Compact applications |
|---|---|---|
Maximum number of displays | 100* (1) | 25 |
Maximum number of alarm messages | 500 | 200 |
Maximum screen resolution | 1280x800 | 640x480 |
Maximum number of FactoryTalk Linx shortcut | 1 | 1 |
Methods of communications | Ethernet If the application uses FactoryTalk Linx , only Ethernet drivers are supported. | Serial and Ethernet If the application uses FactoryTalk Linx , only Serial-DF1, Serial-DH485, and Ethernet drivers are supported. |
Supported versions of FactoryTalk Linx * (2) | 5.20 and later | 5.20 and later |
1. When using different versions of
FactoryTalk View
, you can create a PanelView Plus 7 Standard
application containing a different number of displays.When using FactoryTalk View version | You can create a PanelView Plus 7 Standard application containing up to |
|---|---|
7.00.00, 8.10.00, and 8.20.00 | 25 displays |
9.00.00 and 10.00.00 | 50 displays (25 On Top displays and 25 Replace displays) |
11.00.00 and later | 100 displays |
2. If no
FactoryTalk Linx
shortcut is defined, a single KEPServer Enterprise data server can be used to communicate with a single device.The
Kepware
Hilscher Universal and Modbus
Plus communications drivers are not supported for PanelView Plus 7 Standard
, PanelView Plus 6 Compact
, or PanelView Plus Compact
terminals. However, the drivers are supported on PanelView Plus 6 Compact
1000 terminal.Provide Feedback