Input Event0x view parameters
The
Input Eventxx
view includes these parameters.Parameter | Description | Member Name | Value |
|---|---|---|---|
Enable Event | Determines the corresponding event trigger definition to activate. Events are
triggered when conditions match the definition. | EO.Eventxx.En | 0 = Event trigger definition is not active 1 = Event trigger definition is active |
Latch Event | Determines whether an event is latched until it is acknowledged. | EO.Eventxx.LatchEvent | 0 = Event is not latched. New events overwrite old events. 1 = Event is latched. Events are latched until acknowledged. New events are not
reported until the current event is acknowledged. Up to four new events are stored
in the memory buffer. When the memory buffer is full, additional events are
lost. |
Enable Independent Point Triggers | Determines whether each condition indicated in the Event trigger definition can
initiate an event independently. | EO.Eventxx. IndependentConditionTriggerEn | 0 = When all selected conditions achieve the configured values an event is
triggered 1 = When any selected condition achieves the configured value an event is
triggered |
Trigger Event | Triggers an event each time an input state change results in one of the following
conditions:
| EO.Eventxx.EventRisingEn EO.Eventxx.EventFallingEn | Values (EventRisingEn, EventFallingEn) represent:
|
Event Trigger Pattern – Participate in Event Trigger | Determines whether the specified channel participates in the Event trigger
definition for the event. | EO.Eventxx.CounterxxSelect EO.Eventxx.PtxxDataSelect | 0 = Channel does not participate in the Event trigger definition 1 = Channel participates in the Event trigger definition |
Event Trigger Pattern – State Transition | Determines the state of the input to match after the transition. | EO.Eventxx.CounterxxValue EO.Eventxx.PtxxDataValue | For PtxxDataValue:
For CounterxxValue:
|
Provide Feedback