Event Input Tag Definitions
Name | Data Type | Definition | Valid Vaules |
|---|---|---|---|
RunMode | BOOL | Indicates the operating state of the input. | 0 = Idle 1 = Run mode |
ConnectionFaulted | BOOL | Indicates if a connection is running. The module sets this tag to 0 when connected. If the module is
not connected, it sets this tag to 1. | 0 = Connection running 1 = Connection not running |
DiagnosticActive | BOOL | Indicates if any diagnostics are active or if the prognostics
threshold is reached. | 0 = No diagnostics active 1 = One or more diagnostics are active or the prognostics
threshold is reached |
DiagnosticSequenceCount | SINT | Increments each time that a distinct diagnostic condition is
detected, and each time a distinct diagnostic condition
transitions from detected to not detected. | -128…+127 The value of 0 is skipped except during module powerup. |
Eventxx.Fault | BOOL | Detects whether the signal is good data. The fault is set to 1 by
the originator when the connection is lost.
IMPORTANT:
Once the condition
that causes the tag to change to 1 is removed, the tag
automatically resets to 0.
| 0 = Good 1 = Bad, causing fault |
Eventxx.Uncertain | BOOL | Indicates that the channel data can be inaccurate but the degree
of inaccuracy is not known.
IMPORTANT:
Once the condition
that causes the tag to change to 1 is removed, the tag
automatically resets to 0.
| 0 = Good data 1 = Uncertain data |
Eventxx.EventDropped | BOOL | Indicates when an event has been discarded because events are
occurring faster than they are being acknowledged. | 0 = An event status has not been dropped 1 = An event status has been dropped |
Eventxx.EventRising | BOOL | Indicates whether an event triggered when an input transition
results in an event pattern being matched. | 0 or 1 |
Eventxx.EventFalling | BOOL | Indicates whether an event triggered when an input transition
resulted in an event pattern no longer being matched. | 0 or 1 |
Eventxx.CIPSyncValid | BOOL | Indicates whether the module is synced with a 1588 master when
the event is occurred. A set bit alone cannot indicate that it is synced to the same
master clock of the owner controller. | 0 = CIP Sync is not available 1 = CIP Sync is available |
Eventxx.CIPSyncTimeout | BOOL | Indicates that the module was once synced with a 1588 master, but
is not now due to a timeout when the event is occurred. | 0 = A valid time master has not timed out 1 = A valid time master was detected on the backplane, but the
time master has timed out. The module is using its local clock and can be drifting away from
the last known time master. |
Eventxx.EventsPending | SINT | The number of events currently queued in the modules. A value
greater than 0 indicates that the controller is not currently
keeping up with the rate of events. | All positive values |
Eventxx.EventNumber | DINT | Running count of events, which increments by one for each new
time event. The originator sets EventNumberAck to EventNumber to acknowledge
receipt of the event. When the number of events reaches its maximum value and rolls
over, it rolls over to 1, not 0. | All values |
Eventxx.EventTimestamp | LINT | The time the event occurred. | All positive values |
Eventxx.PtxxData | BOOL | Indicates the data value of Input Ptxx when event was
triggered. | 0 = Off 1 = On |
Eventxx.CounterxxDone | BOOL | Indicates the Done status of Counterxx when event was
triggered. | 0 = Not done 1 = Done |
Eventxx.PtxxFault | BOOL | Indicates the fault status of Input Ptxx when event is
triggered. | 0 = No fault 1 = Faulted |
Eventxx.CounterxxFault | BOOL | Indicates the fault status of Counterxx when event is
triggered. | 0 = No fault 1 = Faulted |
Provide Feedback