Configuration Tag Definitions
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Counterxx.InputOffOnFilter | SINT | The amount of time that a signal must be in the On state before
the input data indicates the On state. The amount of time is indicated using an enumeration. | For Channels 01, 03, 05, and 07:
For Channels 00, 02, 04, and 06:
|
Counterxx.InputOnOffFilter | SINT | The amount of time that a signal must be in the Off state before
the input data indicates the Off state. The amount of time is indicated using an enumeration. | |
Counterxx.RolloverAtPreset | BOOL | Determines whether the simple counter will rollover to 0 at the
Preset value. | 0 = No rollover at the Preset value When the counter counts to the Preset value, the Done bit is
set. When the counter reaches maximum DINT (2,147,483,647) and
continues counting, it rolls over to 0 and the Rollover bit is
set. 1 = Rollover at the Preset value When the counter reaches Preset-1 and continues counting, it
rolls over to 0 and the Rollover bit is set. The Done bit is
always 0. |
IOLinkxx.Disable | BOOL | Set to disable the channel temporarily. When the channel is disabled, IO-Link communication on the
channel is deactivated. | 0 = IO-Link communication is enabled 1 = IO-Link communication is disabled |
Ptxx.InputOffOnFilter Ptxx.DiConfig.InputOffOnFilter | SINT | The amount of time that a signal must be in the On state before
the input data indicates the On state. The amount of time is indicated using an enumeration. | For Channels 01, 03, 05, and 07:
For Channels 00, 02, 04, and 06:
|
Ptxx.InputOnOffFilter Ptxx.DiConfig.InputOnOffFilter | SINT | The amount of time that a signal must be in the Off state before
the input data indicates the Off state. The amount of time is indicated using an enumeration. | |
Ptxx.ChatterTime Ptxx.DiConfig.ChatterTime | INT | The amount of time within which the number of input transitions
are counted. | 1…10000 ms |
Ptxx.ChatterCount Ptxx.DiConfig.ChatterCount | SINT | The number of input transitions that are considered chatter. Chatter can cause the module to timestamp invalid input
transitions. Typically, chattering signals cause inputs to
transition falsely many times in a relatively short period. |
|
Ptxx.CaptureOffOnEn Ptxx.DiConfig.CaptureOffOnEn | BOOL | Enables capturing Off to On timestamps. If cleared, the point
does not record Off to On timestamps. | 0 = Capture disabled for Off to On input transitions 1 = Capture enabled for Off to On input transitions |
Ptxx.CaptureOnOffEn Ptxx.DiConfig.CaptureOnOffEn | BOOL | Enables capturing On to Off timestamps. If cleared, the point
does not record On to Off timestamps. | 0 = Capture disabled for On to Off input transitions 1 = Capture enabled for On to Off input transitions |
Ptxx.TimestampLatchEn Ptxx.DiConfig.TimestampLatchEn | BOOL | Determines whether timestamps latching is enabled. | 0 = Timestamps are overwritten with each successive
transition The new timestamp overwrites the reported timestamp immediately,
even if the controller has yet to extract that data. 1 = Timestamps are latched until acknowledged The reported timestamp is not overwritten until acknowledged. All
subsequent transitions on that point are ignored until
acknowledged/reset. Timestamp is acknowledged by writing the value from input tag
TimestampOffOnNumber/TimestampOnOffNumber to output tag
TimestampOffOnNumberAck/TimestampOnOffNumberAck. The
acknowledgment also clears
TimestampOverflowOffOn/TimestampOverflowOnOff. |
Ptxx.FaultMode | BOOL | Selects the behavior that the output point takes if a
communication fault occurs. FaultValue defines the value to go
to when set to user-defined value. | 0 = Go to a user-defined value 1 = Hold last state |
Ptxx.FaultValue | BOOL | Defines the value that the discrete output assumes if a
communication fault occurs when FaultMode = 0. | 0 = Output is off 1 = Output is on |
Ptxx.ProgMode | BOOL | Selects the behavior that the output point takes when
transitioned into Program Mode or Inhibit mode. ProgValue
defines the value to go to when set to user-defined value. | 0 = Go to a user-defined value 1 = Hold last state |
Ptxx.ProgValue | BOOL | Defines the value that the output takes when the connection
transitions to Program Mode or Inhibit mode if the ProgMode bit is
set to user-defined value. | 0 = The output state is Off during Program Mode or Inhibit
mode 1 = The output state is On during Program Mode or Inhibit
mode |
Ptxx.FaultFinalState | BOOL | If FaultValueStateDuration is nonzero, determines the final
Output state after the configured FaultValueStateDuration time out
occurs. | 0 = The output state is Off after the FaultValueStateDuration
time expires 1 = The output state is On after the FaultValueStateDuration time
expires |
Ptxx.FaultValueStateDuration | SINT | This value determines the length of time the FaultMode state is
held before the FaultFinalState is applied. |
|
Ptxx.ProgramToFaultEn | BOOL | Determines if an output transitions to the FaultMode if the
connection faults while in Program Mode. | 0 = Stay in Program Mode 1 = Go to Fault Mode |
Ptxx.NoLoadEn | BOOL | Enables no load detection for output points. | 0 = Disable 1 = Enable |
Ptxx.IolConfig.Disable | BOOL | Set to disable the channel temporarily. When the channel is disabled, both IO-Link communication and
digital input on the channel are deactivated. | 0 = IO-Link communication/Digital Input is enabled 1 = IO-Link communication/Digital Input is disabled |
Provide Feedback