Device Register Map

This register map contains the main Device parameters used to define the Filter software, Bluetooth, EtherNet/IP, and Input parameters. Note that some parameters shown below may not exist in the parameter database/ or shown in PQVision. These parameters have been reserved for future use.
Note:
All parameters with an asterisk (*) in the description will require the Tech level access codes parameter key A: 0x007D (125) and parameter key B: 0xEA6E (60014). All parameters are enabled for communication to EtherNet/IP unless explicitly stated otherwise in the Notes Column of the Table.
Table
2
: Device Feedback and Setpoint Parameters Register Map
Parameter Name
(EtherNet Name)
Instance ID
Description
Type
Default & Ranges
Notes
DSP_SW_VER
(DSPFwVer)
207
Digital Signal Processor DSP firmware version
R
Default:0
Software Revision Code for Processor
Two 8bit ASCII characters
0x3243 = ASCII for "C2"
HMS_SW_VER
(FBFirmwareVer)
209
Fieldbus communications processor firmware version
R
Default:0
EtherNet Module Model Number
BGM_SW_VER
(WLFirmwareVer)
211
Wireless communications firmware version
R
Default:0
Software Revision Code for Bluetooth Processor
Two 8bit ASCII characters
0x4234 = ASCII for "4B"
PRODUCT_LINE_NUM
(ProdLineNum)
213
Product line identification number
R
Default:0
EtherNet/IP Only: Reserved
Does not exist in Database
PRODUCT_TYPE_NUM
(ProdTypeNum)
214
Product type identification number
R
Default:0
EtherNet/IP Only: Reserved
Does not exist in Database
LINE_VOLTAGE
(GridVoltage)
215
Configured utility grid voltage.
R
Default:0
Filter Input Voltage
4800 = 480.0
LINE_FREQ
(GridFrequency)
216
Utility grid frequency
R
Default:0
Filter Input Frequency
500 = 50.0
LINE_ROT
(GridRotation)
217
Utility grid phase rotation
R
Default:0
Filter Input Phase Orientation
1 = ABC Rotation Expected
2 = ACB Rotation Expected
LINE_LOCK
(GridSyncLocked)
218
Utility grid synchronization locked
R
Default:0
Filter Utility Grid Synchronous Locked (PLL)
0 = Not Locked
1 = Locked
CURRENT_WAVEFORM_DATA_FORMAT (WaveformFormat)
7
Waveform data format
R/W
Default:0
Range:0 to 1
Changes the scaling of the waveforms displayed on PQvision
0 = A / 10
1 = Per Unit
RATED_CURRENT
(RatedCurrent)
10
Unit rated current
R/W
Default:2500
Range:30 to 15000
Filter rated Current.
10 = 1.0 Amps
Range: 3 to 1500 Arms
RATED_VOLTAGE
(RatedVoltage)
11
Unit rated voltage
R/W
Default:4800
Range:1200 to 6900
Filter Rated Voltage
10 = 1.0 Volts
Range: 120 to 690 Vrms
RATED_FREQUENCY
(RatedFreq)
12
Unit rated utility grid frequency, (Hz)
R/W
Default:60
Range:50 to 60
Filter Rated Frequency
RELAY_INPUT_1_CONFIG
(Relay1Config)
40
Relay input 1 configuration
R/W
Default:0
Range:0 to 4
Customer External Control Input 1: J7 of the PCB
0 = Disabled
1 = Tuning Reactor Thermal Switch Input
2 = Line Reactor Thermal Switch Input
3 = Reset Command
4 = External Control Input
RELAY_INPUT_2_CONFIG
(Relay2Config)
41
Relay input 2 configuration
R/W
Default:0
Range:0 to 4
Customer External Control Input 2: J8 of the PCB
0 = Disabled
1 = Tuning Reactor Thermal Switch Input
2 = Line Reactor Thermal Switch Input
3 = Reset Command
4 = External Control Input
STATUS_REACTOR_
SWITCH_DELAY
(RelayInDelay)
42
Relay input/reactor thermal switch delay time,
(sec)
R/W
Default:0
Range:0 to 0
EtherNet/IP Only: Reserved
Does not exist in Database
SYS_SERIAL_NUM_2
(UnitSerialNum2)
160
Upper 16 bits of job number of the unit serial number
R/W
Default:0
Range:0 to 65535
Unit serial number section - upper 16 bits of 32-bit unit job number
Parameter contains UUUU in the UUUULLLL-NN serial number format.
SYS_SERIAL_NUM_1
(UnitSerialNum1)
161
Lower 16 bits of job number of the unit serial number
R/W
Default:0
Range:0 to 65535
Unit serial number section - lower 16 bits of 32-bit unit job number
Parameter contains LLLL in the UUUULLLL-NN serial number format.
SYS_SERIAL_NUM_0
(UnitSerialNum0)
162
Line number of the unit serial number
R/W
Default:0
Range:0 to 65535
Unit serial number section - two-digit unit number
Parameter contains NN in the UUUULLLL- NN serial number format.
PCB_SERIAL_NUM_1
(PCBSerialNum1)
163
Upper 16 bits of the PCB serial number
R/W
Default:0
Range:0 to 65535
PCB serial number section
Upper 16 bits of 32-bit unit job number
Parameter contains UUUU in the UUUULLLL-NNN serial number format.
PCB_SERIAL_NUM_0
(PCBSerialNum0)
164
Lower 16 bits of the PCB serial number
R/W
Default:0
Range:0 to 65535
PCB serial number section
Lower 16 bits of 32-bit unit job number
Parameter contains LLLL in the UUUULLLL-NNN serial number format.
PCB_TEST_NUM
(PCBTestNum)
165
Test number of the PCB serial number
R/W
Default:0
Range:0 to 65535
PCB serial number section
three-digit unit number
Parameter contains NNN in the UUUULLLL- NNN serial number format.
RATED_STEP_1_CAP
(RatedStepCap1)
181
Unit rated capacitance for tune step 1
R/W
Default:575
Range:0 to 20000
Filter rated (step 1) capacitance
Used for tune circuit no load current.
10 = 0.1uFarad
RATED_STEP_2_CAP
(RatedStepCap2)
182
Unit rated capacitance for tune step 2
R/W
Default:0
Range:0 to 20000
Filter rated (step 2) capacitance.
Used for tune circuit no load current.
10 = 0.1uFarad
Only for filters with dual tuned circuits
RATED_CAP_CONFIG
(RatedCapConfig)
183
Unit rated capacitance configuration
R/W
Default:0
Range:0 to 1
Filter rated capacitance configuration
Used for tune circuit no load current
0 = Delta
1 = Wye
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal