Loading

22A PowerFlex 4
Allen-Bradley

Our PowerFlex® 4 AC Drives are designed to meet global OEM and end-user requirements for simplicity, space savings, and cost efficiency.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(36)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 22a powerflex4ac drive
22a powerflex4ac drive
Allen-Bradley logo

Our PowerFlex® 4 AC Drives are designed to meet global OEM and end-user requirements for simplicity, space savings, and cost efficiency. These compact drives provide intuitive features such as an integral keypad with local potentiometer and control keys that are active right out of the box.

  • Power Ratings
    • 100…120V: 0.2…1.1 kW / 0.25…1.5 Hp / 1.5…6 A
    • 200…240V: 0.2…3.7 kW / 0.25…5 Hp / 1.4…17.5 A
    • 380…480V: 0.4…3.7 kW / 0.5…5 Hp / 1.4…8.7 A
  • IP20 NEMA/UL Type Open, plate drive, flange mount, and DIN rail
  • Optional IP30 NEMA/UL Type 1 enclosure conversion kit
  • Ambient temperatures up to 50 °C (122 °F) permitted with minimal spacing between drives
  • Zero Stacking™ Drives for ambient temperatures up to 40 °C (104 °F)
  • V/Hz control, slip compensation
  • Integral RS-485 communication
  • Optional serial converter module for use with any controller with DF1 messaging
  • Optional ControlNet™, DeviceNet™, EtherNet/IP™, Profibus DP, BACnet™, and LonWorks® communication modules
  • Drive overload protection, ramp regulation, and flying start
  • Configuration and programming via integral LCD keypad or software
  • Premier Integration with PowerFlex® AC drives uses the Logix control platform to simplify parameter and tag programming and reduce development time

Software

Studio 5000 Logix Designer
man on computer
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Premier integration of Studio 5000 Logix Designer and PowerFlex® Drives

  • Reduces drive system development time by as much as 70%
  • Allows you to configure controller and drive network connections at the same time
  • Allows you to dynamically select drive parameters transmitted as network I/O
  • Offers continued use of Drive Tools™ SP software via import and export functionality
  • Includes built-in drive diagnostic, fault, alarm, and event information
  • Provides one package to configure your entire Logix system
  • Offers integrated drive profiles that reduce system development time
Get Started
Design and Configuration Software
Design and Configuration Software
Software
Design and Configuration Software

Simplify standalone machine development and reduce design time for multiple industries. Use Connected Components Workbench software with Microsoft Visual Studio to configure your PowerFlex 523 drive.

Get Started
Product Compatibility and Download Center (PCDC)
laptop with PCDC on-screen
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
DriveTools SP Software
DriveTools
Software
DriveTools SP Software

DriveTools™ SP is a family of software tools that provides a simplified interface for programming, maintenance and troubleshooting of select PowerFlex® AC and DC drives. Tools include DriveExecutive™ and DriveObserver™ software.

View All

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
PowerFlex Low Voltage AC Drives Global Short Circuit Current Ratings Product Profile SCCR-PP001_-EN-P
Miscellaneous Publication
PowerFlex Family of Low Voltage AC Drives Brochure PFLEX-BR008_-EN-P
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component MarkUL Listed Component Mark
UL Listed CertificationUL Listed Certification
  • Meets or exceeds IEC 61800-9-2 IE2 energy efficiency requirements.
  • CE Marked
  • C-Tick
  • cUL Listed
  • UL Listed
  • RoHs
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drive (VFD)
  5. Chevron LeftChevron Left 22A PowerFlex 4
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose