Loading

2711R PanelView 800
Allen-Bradley

Our Bulletin 2711R PanelView™ 800 graphic terminals are panel-mounted display devices that offer keypad or touch screen options for operator input.
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(2)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Bulletin 2711R PanelView™ 800 graphic terminals are panel-mounted display devices that offer keypad or touch screen options for operator input. These graphic terminals are available in 4...10 in. display sizes and are compatible with micro and small controllers. They feature high-performance processors, high-resolution displays, and high flash and dynamic memories. The built-in Ethernet and serial communication ports support a variety of networks. These terminals offer improved usability with remote monitoring capability.

  • Provides optimization for compatibility with Micro800™ controllers, including the new Micro850® and Micro870® controller catalogs 2080-Lx0E*
  • Connects to CompactLogix™ 5370 L1, L2, L3 and CompactLogix and Compact GuardLogix® 5380 L306x controllers for mid-size applications
  • Offers remote monitoring and troubleshooting of terminal using a Virtual Network Computing (VNC) server 
  • Offers flexible application modes in landscape and portrait
  • Includes high performance 800MHz CPU processor with 256MB memory
  • Includes USB host port and microSD™ support file transfer or updating firmware
  • Allows users to upload and download groups of data or parameter settings with recipe capability
  • Supports Micro800 direct tag referencing and pass-through download
  • Offers the ability to trace and locate tags in the application using the Cross Reference Browser
  • Provides stored Alarm History Size of up to 500 records

*Requires PanelView 800 firmware revision 7.011 or later

The PanelView 800 graphic terminals support a wide range of applications:

  • Food processing
  • Adhesive labelers
  • Air handling units
  • Material handling
  • Stretch wrap machines
  • And more…
PanelView 800 Graphic Terminals Overview
PanelView 800 Graphic Terminals Overview

Watch this 2-minute video and discover the key features to optimize your experience. Available in the following languages: DE, EN, ES, FR, IT, JA, KO, PT, ZH

Watch Now
Loading
Allen-Bradley logo

Tools & Resources

Design and Configuration Software
Main Image
Software
Design and Configuration Software

Simplify standalone machine development and reduce design time for multiple industries with the Connected Components Workbench™ software.

Get Started
PanelView 800 Firmware Updates
Main Image
Support
PanelView 800 Firmware Updates

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

 
Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
RCM CertificationRCM Certification
  • CE Marked
  • C-Tick
  • cULus Listed
  • KC
  • RCM
  • RoHS

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 


You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
Visualization Solutions Selection Guide VIEW-SG001_-EN-P
PanelView 800 Graphic Terminals Specifications 2711R-TD001_-EN-P
Installation Instructions Publication
PanelView 800 Graphic Terminals Installation 2711R-IN001_-EN-P
Adapter Plate Kit for PanelView 800, 7-inch and 10-inch Terminals Installation 2711R-IN002_-EN-P
User Manuals Publication
PanelView 800 Graphic Terminals User Manual 2711R-UM001_-EN-E
Product Profiles Publication
PanelView Operator Interface Portfolio Features Comparison 2711P-SP011_-EN-P
Miscellaneous Publication
Bulletin 2711R PanelView 800 Graphic Terminals eBook 2711R-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Catalog Chevron RightChevron Right
  4. Chevron LeftChevron Left Human Machine Interface Chevron RightChevron Right
  5. Chevron LeftChevron Left PanelView 800 Graphic Terminals Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose