Loading

Chassis-Based I/O

Chassis-based I/O is specifically designed for a particular Allen-Bradley® controller, as part of its family. You can install the I/O locally in the same chassis as the controller. Additionally, through the use of I/O communication networks, you can distribute the I/O closer to the sensors and actuators, reducing your wiring costs.
Chassis-Based I/O
Chassis-based I/O is specifically designed for a particular Allen-Bradley® controller, as part of its family. You can install the I/O locally in the same chassis as the controller. Additionally, through the use of I/O communication networks, you can distribute the I/O closer to the sensors and actuators, reducing your wiring costs.
Input/Output (I/O) Modules
    • SLC I/O Modules
    • SLC I/O Modules
    • ControlLogix Modules
    • ControlLogix Modules
    • MicroLogix Expansion I/O Modules
    • MicroLogix Expansion I/O Modules
    • Compact I/O Modules
    • Compact I/O Modules
    • Compact 5000 I/O Modules
    • Compact 5000 I/O Modules
    • Micro800 Expansion I/O Modules
    • Micro800 Expansion I/O Modules
  • 1799 Embedded I/O
    • GuardPLC Safety I/O
    • GuardPLC Safety I/O
    • CompactBlock LDX I/O
    • CompactBlock LDX I/O
    • CompactBlock Guard Safety I/O Modules
    • CompactBlock Guard Safety I/O Modules
    • Redundant I/O Modules
    • Redundant I/O Modules
    • 1718 Ex I/O Modules
    • 1718 Ex I/O Modules
    • 1719 Ex I/O Modules
    • 1719 Ex I/O Modules
    • POINT I/O Modules
    • POINT I/O Modules
    • FLEX I/O Moduels
    • FLEX I/O Moduels
    • FLEX 5000 I/O Modules
    • FLEX 5000 I/O Modules
    • ArmorBlock I/O Modules
    • ArmorBlock I/O Modules
    • ArmorBlock Guard I/O Modules
    • ArmorBlock Guard I/O Modules
  • ArmorPOINT I/O Modules
  • Packaged Solutions
Main Image

SLC I/O Modules

Our Bulletin 1746 SLC™ I/O Modules are part of our SLC 500 control platform. Rockwell Automation announces that as of August 31, 2018, additional Bulletin 1746 I/O modules will be discontinued and no longer available for sale. Customers are encouraged to migrate to our Compact 5000™ I/O modules used with the Logix control platform.

Product Details
Main Image

Micro800 Expansion I/O Modules

Our Bulletin 2085 Micro800™ Expansion I/O modules extend the capabilities of the Micro850® and Micro870® controllers by maximizing flexibility of the I/O count and type. The I/O module snaps firmly to the right side of Micro850 and Micro870 controllers, supporting both DIN rail and panel mount.

Product Details
Main Image

Compact 5000 I/O Modules

Our Bulletin 5069 Compact 5000™ I/O modules provide high-performance control in a compact design, and expand the performance capabilities of the Logix platform. They are the local I/O modules in a CompactLogix™ 5380, Compact GuardLogix® 5380, or CompactLogix 5480 system and safety options are available. These modules are the ideal distributed I/O solution on an EtherNet/IP network for CompactLogix 5380, Compact GuardLogix® 5380, CompactLogix 5480,  ControlLogix® 5580, and GuardLogix 5580 controllers with safety module restrictions. They are great for applications with high-processing requirements.

Product Details
Main Image

Compact I/O Modules

Our Bulletin 1769 Compact I/O™ chassis-based modules can be used as local and distributed I/O for a 1769 CompactLogix™ L3x, CompactLogix 5370 or Compact GuardLogix® 5370 controller. Rack-type features in a rackless design lower costs and reduce replacement parts inventory. A built-in removable terminal block provides connections to I/O sensors and actuators.

Product Details
Main Image

MicroLogix Expansion I/O Modules

Our Bulletin 1762 MicroLogix™ Expansion I/O Modules extend the capabilities of the MicroLogix 1100, 1200, and 1400 controllers by maximizing flexibility of the I/O count and type. The modular, rackless design enhances cost savings and reduces replacement parts inventory. Modules can be either DIN rail or panel mounted.

Product Details
Main Image

ControlLogix Modules

Our Bulletin 1756 ControlLogix® chassis-based modules provide a full range of digital, diagnostic digital, analog, motion control, specialty I/O, and compute modules to meet your application needs. You can use any of the chassis-based modules in the local chassis of a ControlLogix controller or in a chassis linked to a ControlLogix controller across ControlNet™ or EtherNet/IP™ networks.

Product Details
  • Contact Sales
  • Contact Customer Care
  • Contact Technical Support
  • Phone Support
  • General Questions
  1. Chevron LeftChevron Left Finland Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left I/O Chevron RightChevron Right
  5. Chevron LeftChevron Left Chassis-Based I/O Chevron RightChevron Right