Loading

POINT Guard I/O Modules
Allen-Bradley

POINT Guard I/O™ modules are safety-rated I/O modules designed to fit into the standard POINT I/O™ system, offering automation and safety functionality in a maximum density I/O solution.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(4)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

POINT Guard I/O™ modules are safety-rated I/O modules designed to fit into the standard POINT I/O™ system, offering automation and safety functionality in a maximum density I/O solution. POINT Guard I/O communicates by using the CIP™ safety protocol over EtherNet/IP™ for GuardLogix® controllers or DeviceNet™ for SmartGuard™ 600 controllers.

  • Fits into the standard POINT I/O™ system
  • Communicates by using the CIP™ Safety protocol over EtherNet/IP™ for GuardLogix™ controllers
    • For EtherNet/IP connectivity, use a POINT I/O EtherNet/IP adapter (1734-AENT, 1734-AENTR)

1734 POINT Guard I/O™ System

  • Supports 24V DC I/O circuits
  • Includes analog input circuits

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
  • Our Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.
  • Our DeviceLogix Smart Component Technology integrates logic-solving capability into I/O, motor starters, push buttons, and other control components, delivering higher-performance and lower-cost distributed control.

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
POINT I/O Modules Specifications 1734-SG001_-EN-P
Product Profiles Publication
POINT Guard I/O Product Profile 1734-PP002_-EN-P
POINT I/O Product Profile 1734-PP001_-EN-P
Certifications
Certifications
ATEX CertificationATEX Certification
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
DeviceNetDeviceNet
KC CertificationKC Certification
  • CE Marked
  • cULus Listed
  • C-Tick
  • ODVA
  • ATEX
  • KC
  • TÜV certified for functional safety up to and including SIL CL 3, PL(e)/Cat. 4.

For TÜV and SIL certification details, see the Safety Certificates and SIL link.

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Remote I/O Products
  5. Chevron LeftChevron Left POINT Guard I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose