1486-CBL Specifications

For a complete list of standards compliance and certifications, visit our Product Certifications website, rok.auto/certifications, and use ‘1834-CT’ as your search term.

Considerations for Media Planning and Installation

Considerations for Media Planning and Installation
Attribute
Value
Maximum cable length limit
Per 1834-AENTR gateway interface: 25 m (82 ft)
Rating limit
IP20 rated; for in-cabinet use only
Cable bend radius limit
Static installation: ≥ 5 mm (0.22 in)
Cable loops that move (such as at a door hinge): ≥ 30 mm (1.18 in), 20x the cable thickness
Cable routing within control panel limit
Flat media cable cannot be bent along its length except for momentary slight bending during connector installation
IMPORTANT: Avoid routing near equipment that generates strong electric or strong magnetic fields. When routing, use proper cable supports such as Panduit® FCM1-A-C14

Minimum Specifications and Requirements

Cable C1 is designed per ODVA Volume 2 EtherNet/IP Adaptation of Common Industrial Protocol (CIP), Section 8-10: Industrial EtherNet/IP In-cabinet Bus Media and Physical Layer.
Electrical
Attribute
Value
Conductors
  • SPE+, SPE-, SEL: 24 AWG, 7/32 stranded tin-coated copper
  • 0.23 mm
    2
    strand Ø 0.203 mm / bundle Ø 0.61 mm
  • Lay length of outer layer is from 12x…16x outer diameter (OD)
  • NP+, NP-, SP+, SP-: 20 AWG, 19/32 stranded tin-coated copper
  • 0.61 mm
    2
    strand Ø 0.203 mm / bundle Ø 0.95 mm
  • Lay length of all layers is from 12x…16x OD
Impedance Ω
Reference impedance of 100 Ω for SPE pair
Insertion Loss IL (dB)
  • Measured per section 8-10.4.4 for SPE pair at 25 m (82 ft) length
  • 0.25 * (2.73 * √(f) + 0.026 * f + 0.375 / √(f))
  • 0.30 ≤ f ≤ 40 where f is the frequency in MHz
Return Loss IL (dB)
  • Measured per section 8-10.4.4 for SPE pair at 25 m (82 ft) length
  • 24 + 5 * log10 (f/10), 24 maximum
  • 0.30 ≤ f ≤ 40 where f is the frequency in MHz
Mode Conversion MC (dB)
  • Measured per section 8-10.4.4 for SPE pair at 25 m (82 ft) length
  • TCL and TCTL: 46 - 10 * log10(f), 40 max
  • 0.30 ≤ f ≤ 100 where f is the frequency in MHz
Current
  • NP+, NP-, SP+, SP-: 4 A minimum at 75 °C (167 °F) ambient
  • SPE+, SPE-: 12 mA minimum at 75 °C (167 °F) ambient
DCR
  • Measured for each conductor at 25 m (82 ft) length at 20 °C (68 °F)
  • NP and SP: 0.935 Ω maximum
  • SPE and SEL: 2.355 Ω maximum
  • (Reference: UL 1581)
DCR Unbalance
  • Measured per ASTM D456
  • NP and SP: 3%
Dielectric strength
2000V AC (Reference: UL 758, Table 29.1, 600V AC)
Mechanical
Attribute
Value
Construction
  • Parallel, multi-conductor cable with extruded integral insulation and no jacket or coverings
  • For unrestricted internal use
  • 600V AC
  • Tested for crush resistance per UL 758, Table 28.1
  • Not required to be wet-rated or have oil, gas, or sunlight resistance
Durometer
97 Shore A maximum or equivalent
Pulling tension
111 N, no damage precluding use, and all electrical parameters met
Breaking strength
400 N
Material color
  • Light color contrast with markings
  • Light gray RAL7035
Printed markings
  • Color contrasts material color
  • Agency approvals every 1 m (3.28 ft)
  • Index line is perpendicular to the cable direction, which is indexed every 50 mm (1.97 in)
  • Sequential counter number every 1 m (3.28 ft)
  • SEL line
Dimensional
Attribute
Value
Profile
Dimensions and signal assignment per section 8-10.4.3
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal