1486-CBL Flat Media Cable

The 1486-CBL flat media cable is a multi-conductor cable that passes power and signal to and from communication interface devices in a multi-drop bus topology.
1486-CBL Flat Media Cable
1486-CBL Flat Media Cable
End nodes in the
EtherNet/IP™
In-cabinet system are connected via the 1486-CBL single flat media cable. The figure and table below describe its construction.
Cable Side View
Side view of media cable
Cable Specifications
Item
Description
1
Switched Power (SP-)
Coil control
2
Switched Power (SP+)
Coil control
3
Network Power (NP+)
Communication interface power
4
Single Pair Ethernet (SPE+)
Communication
5
Single Pair Ethernet (SPE-)
Communication
6
Network Power (NP-)
Communication interface power
7
Select Line
Device position on media
The 1486-CBL flat media cable is available in 10 m (32.8 ft), 25 m (82 ft), and 100 m (328 ft) lengths.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal