XX – Output (Scheduled) view parameters (5034-UB8)

The
XX – Output
and
XX – Output, Scheduled
view includes these parameters:
Parameter
Description
Enable No Load DIagnostics
Determines whether No Load detection is enabled. No Load detects whether a signal wire is disconnected from one of the RTB terminals or the RTB is removed.
Output State in Program Mode
Program State
Determines the behavior of each output when the controller transitions to Program Mode or Inhibit mode. While in Program Mode or Inhibit mode, outputs from the controller are ignored and the output behaves as follows:
  • Off – Output is 0 or Off.
  • On – Output is 1 or On.
  • Hold – Output maintains the last state.
Output State in Communication Fault Mode
Communication Fault State
Determines what happens to the output of each point after a communication fault occurs and the module enters Communication Fault Mode.
  • Off – Output is 0 or Off.
  • On – Output is 1 or On.
  • Hold – Output maintains the current level.
Output State in Communication Fault Mode
Communication Fault State Duration
Determines the length of time the Communication Fault Mode is held before the Final Fault State.
Output State in Communication Fault Mode
Final Communication Fault State
Determines whether the module transitions to On or Off after the Communication Fault Mode Output State Duration elapses. The default final state is Off.
If you choose Forever for Duration, you cannot choose a final state. The module retains its current Communication Fault Mode state.
Output State When Communication Fails in Program Mode
Determines the output action if communication fails in Program Mode.
  • Program Mode – Indicates leaving outputs in Program Mode state.
  • Communication Fault Mode – Indicates changing outputs to Communication Fault Mode state.
Diagnostics
Opens the Diagnostics dialog, which contains diagnostic information.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal