OptixPanel
Operator Panels

OptixPanel
operator panels give you a PC-like user experience in a sealed HMI appliance. There is no operating system to secure and graphic terminals are also available in a wide range of screen sizes, bezel options, aspect ratios, and touch screen technologies that support gestures, such as swipe and pinch, for easier integration on your factory floor.
Available
OptixPanel
operator panels:
  • OptixPanel
    Standard operator panels:
    • Screen size: 7…21.5 in.
    • Connectivity:
      • Two USB 3.0 ports
      • Two Gigabit Ethernet ports that support the ability to operate independently on two networks
      • One DB9 serial port (RS232/422/485) isolated
      • One MicroSD card slot, push‑push mechanism
    • More information:
      OptixPanel
      Standard Operator Panel User Manual, publication 2800S-UM001
  • OptixPanel
    Compact operator panels:
    • Screen size: 4 and 7 in.
    • Connectivity:
      • One USB 2.0 port
      • One Gigabit Ethernet port
      • One DB9 serial port (RS232/422/485) non-isolated
  • More information:
    OptixPanel
    Compact Operator Panel User Manual, publication 2800C-UM001
For panel specifications, see rockwellautomation.com/en-us/products/hardware/hmi/optixpanel-graphic-terminals.html and
OptixPanel Operator Panels Specifications Technical Data, publication2800-TD001
.
See Table 1 for software and token information.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal