Target Devices
FactoryTalk® Optix™
lets you design and deploy HMI and SCADA applications on a
variety of target devices, offering flexible and scalable solutions. The software also
supports various third-party devices and systems natively, through OPC UA, and other
interfaces. The following table shows the compatible
Rockwell Automation®
target devices.Need | Select Device |
|---|---|
A firmware-based visualization appliance with a secure OS at a low total cost of ownership |
See OptixPanel™ Graphic Terminals
for more information. |
A DIN rail mountable (or book mount) firmware-based appliance with a secure OS and
with FactoryTalk® Optix™ Runtime included for data analysis and data
sharing | OptixEdge™ Standard device |
A ControlLogix® in-chassis firmware-based appliance with a
secure OS and with FactoryTalk® Optix™ Runtime included for data
analysis and data sharing | Embedded Edge Compute module |
A high-powered industrial computer with an open compute platform for hardware and software expandability | ASEM™ 6300 industrial computers |
IMPORTANT:
You must purchase and install
FactoryTalk® Optix™
Runtime on personal computers (must be Windows®
or Linux based), and on Windows®
-based
industrial computers, such as an ASEM™
6300 industrial computer.Provide Feedback