Loading

PowerFlex 70
Allen-Bradley

Our PowerFlex® 70 AC Drives are compact packages of power, control, and operator interface designed to meet demands for space, simplicity, and reliability.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1405)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 20a powerflex70 family
20a powerflex70 family
Chevron LeftChevron Left
20a powerflex70 family
Chevron LeftChevron Left
Allen-Bradley logo

Rockwell Automation announces the PowerFlex® 70 AC Drive will be discontinued and no longer available for sale as of September 30, 2026. End of life status and discontinuation date only apply to the IP20/NEMA UL Type 1, IP54/NEMA UL Type 12, and Flange versions. The Nema 4X versions remain in Active Mature status.

To support your transition, we recommend modernizing to the PowerFlex 750 family of AC drives.

Product Compatibility and Migration Solutions

Use the Product Lifecycle Status search tool to find specific lifecycle information by catalog number.

Learn more about our Product Compatibility and Migration Solutions.

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
PowerFlex Family of Low Voltage AC Drives Brochure PFLEX-BR008_-EN-P
Certifications
Certifications
ABS CertificationAmerican Bureau of Shipping Certification
C-TICK CertificationC-TICK Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EAC CertificationEAC Certification
IEC CertificationInternational Electrotechnical Commission Mark
KC CertificationKC Certification
RCM CertificationRCM Certification
  • Meets or exceeds IEC 61800-9-2 IE2 energy efficiency requirements.
  • ABS
  • CE (CE certification testing has not been performed on 600V drives.)
  • IEC (designed to meet)
  • C-Tick (excluding 600V)
  • cULus Listed
  • TÜV FS ISO/EN13849-1 (EN954-1) with Safe Torque-Off option
  • RCM
  • KCC
  • Lloyd's Register
  • NSF Certified (IP66, NEMA/UL Type 4X/12 only)
  • SEMI F47

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 70
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose