Loading

ControlLogix 5580 Controllers
Allen-Bradley

Our ControlLogix® controller family use the Studio 5000® design environment as the standard framework that optimizes productivity, reducing time to commission.
1756 ControlLogix Chassis-based Modules
Allen-Bradley 1756-L8 ControlLogix Modules
System Designer
System Designer
1756 ControlLogix Chassis-based Modules
Explore Now
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(30)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • five 5580 CompactLogix and GuardLogix safety controller family
  • Main Image
  • Main Image
  • Main Image
five 5580 CompactLogix and GuardLogix safety controller family
Main Image
Main Image
Main Image
Chevron LeftChevron Left
five 5580 CompactLogix and GuardLogix safety controller family
Chevron LeftChevron Left
Alt Text
Alt Text
Alt Text
Allen-Bradley logo

A modern control system is more than its name implies. It delivers the fast system performance, high capacity and optimized productivity that you need from a control system today.

Our ControlLogix® and GuardLogix® 5580 family of controllers use the Studio 5000® design environment as the standard framework that optimizes productivity, reducing time to commission. This framework manages Integrated Motion over EtherNet/IP for high-speed motion applications and SIL2/PLd and SIL3/PLe safety solutions. It can also help you create more competitive operations with:

Common plant-wide control

ControlLogix 5580 controllers provide multi-discipline control for discrete, motion, process and safety applications.

A simplified architecture

Our Logix offerings work together in what we call our Integrated Architecture® offering. It helps you keep costs down and reduce system complexity.

Enhanced security

The ControlLogix 5580 controller incorporates security mechanisms like centralized authentication and access control to help keep your systems secure. We have also received ISO 27001 certification to help protect intellectual property – both ours and yours. And our vulnerability-management process aligns to IEC 29147 and 30111.


What's New?

Portfolio Expansion Meets New Performance and Industry Application Needs

The ControlLogix 5580 portfolio expansion is enabled through the Studio 5000 Logix Designer® version 33 software release, and it showcases our commitment to meet customer performance needs and industry applications by introducing the 5580 controller redundant capability and the following new controllers: process, extreme temperature, and no stored energy.

Key features and benefits:

Redundant Capability

  • Enables benefits of a ControlLogix 5580 controller architecture
  • Access to next generation I/O
  • Provides the basis for our Process controllers
  • Enhanced productivity features such as onboard display, 2GB Secure Digital (SD) card
  • One firmware for all solutions, standard and redundant
  • Never experience a memory penalty for enabling redundancy

Process Controller

  • For industries such as Food & Beverage, Oil & Gas, Chemical, Plastics, Life Sciences, Metals & Mining
  • Incorporates the functionality of standard controller including motion and conformal coating
  • Tight integration with PlantPAx® 5.0 system reduces the need to import Add-On Instruction
  • Subscribe and receive diagnostic information through FactoryTalk® View Site Edition without additional programming

Extreme Temperature Controller

  • Operation from -25…+ 70 °C (-4…+158 °F)
  • Convection cooled design
  • Maintains same product certifications as the standard product
  • Tested to ANSI/ISA-S71.04-1985; Class G3 standards

No Stored Energy controller

For use in hazardous zone applications such as underground mining and refineries requiring energy discharge to less than 200uJoules

  • Offers certification to a robust control system security standard - TÜV Rheinland IEC 62443-4-2
  • Gains up to 45% capacity when using the 5580 controller
  • Includes a 1 gigabit (Gb) embedded Ethernet port that enables high-speed communications, I/O, and motion control
  • Offers controller functions that maximize system performance
  • Includes controller-based change detection and logging, digitally-signed controller firmware, and role-based access control for extra security
  • Provides a display that allows for enhanced diagnostics and troubleshooting
  • Offers conformal coating to help protect in harsh environments; these products include a “K” in the catalog number
  • Offers memory options from 3…40 MB
  • Includes a 1756 Slim Power Supply option for series B and C standard and 1756 XT Chassis, which offers a 29% reduction in width when space is limited
  • Offers chassis with up to 17 slots in standard and conformal coated

GuardLogix 5580 Safety Controllers

  • Achieves SIL CL 2 / PLd with primary controller
  • Achieves SIL CL 3 / PLE with primary controller plus safety partner
  • Optimized for faster safety reaction time to achieving protective device coverage and reducing the risk of injury
  • Offers Standard memory options from 3...20 MB
  • Offers safety memory options from 1.5...6 MB
  • Offers communication options from 100...250 EtherNet/IP nodes
  • Offers conformal coated options for harsh environments
  • Provides single controller/software/network for standard and safety control
  • Includes mix and match safety and standard I/O
  • Provides networked safety functions with motion and the following drives: Kinetix® 5700 with Advanced Safety and PowerFlex® 755 with Advanced Safety
GuardLogix Safety Produce Consume Demonstration

Safety data from one GuardLogix® controller can be sent to another GuardLogix controller using a produce and consume CIP safety network connection. This video will show the steps to setup and configure a safety produce and consume connection.

 
Enhance Cybersecurity & Reliability in Your ControlLogix Control System
Main Image
Enhance Cybersecurity & Reliability in Your ControlLogix Control System

Our ASEM™ 6300 industrial computers are designed to enhance the security and reliability of your ControlLogix® control system. Each model is individually designed to minimize or remove frequent points of failure to create a more secure, reliable, and cost-effective visualization system.

Learn More About Our Industrial Computer Family

Product Comparison

Feature

5580 Controllers

5570 Controllers

Performance

5x…20x

(Compared to a ControlLogix 5570 controller)

2x

(Compared to a ControlLogix 5560 controller)

Embedded Ethernet Port 1 gigabit (Gb) No
Local Programming Port USB USB
Energy Storage Module (ESM) Included Yes Yes
Onboard Display Included Yes Yes
Supported in Studio 5000 Automation Engineering & Design Environment™ Yes Yes
Non-volatile Memory Secure Digital (SD) card Secure Digital (SD) card
User Memory, Max 40 MB 32 MB
I/O Points, Max 128,000 digital; 4,000 analog 128,000 digital; 4,000 analog

Additional Information

Integrated Architecture
Main Image
Capability
Integrated Architecture

Multiple control systems in one design environment

Explore Our Capabilities
FactoryTalk Analytics LogixAI
persons hands on desk with monitor showing factorytalk analytics software image
Software
FactoryTalk Analytics LogixAI

Harness the power of machine learning to predict anomalies in your production processes with FactoryTalk® Analytics™ LogixAI®.

Get Started
FactoryTalk Analytics LogixAI: Machine Learning and Logix
factorytalk analytics logix ai infographic
Overview
FactoryTalk Analytics LogixAI: Machine Learning and Logix

What if you could predict anomalies to stay ahead of downtime or losses?

Learn More
What You Need to Know about Learning Logix
What You Need to Know about Learning Logix
Blog
Blog
What You Need to Know about Learning Logix
Stay current on new and existing features available in Logix programmable automation controllers.
Read Now

Tools & Resources

  • Drives and Motion Accelerator Toolkit — Use selection tools, layout & wiring drawings, and HMI files to design, install, operate, and maintain a Rockwell Automation® drive system.
  • EtherNet/IP Capacity Tool — Calculate resources used by a proposed EtherNet/IP™ network.

Software

Use the following software to help configure your ControlLogix 5580 controllers.

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Applications

Our ControlLogix® controllers offer the memory, speed, and processing capabilities to meet the demands of basic plant floor applications to high-performance process and motion applications. These controllers:

  • offer increased capacity, that let you execute more control strategies in each task
  • significantly improve the amount of information to be exchanged between control and supervisory layers
  • provide high-speed motion command and axis trajectory planner execution for complex, high-performance motion applications
  • support as many as 100 axes of integrated motion
  • significantly improve controller scan times using a faster dual-core CPU
  • offer improved communication rates

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
ControlLogix System Selection Guide 1756-SG002_-EN-P
ControlLogix and GuardLogix Controllers Specifications 1756-TD001_-EN-P
ControlLogix Chassis Specifications 1756-TD006_-EN-E
ControlLogix Power Supplies Specifications 1756-TD005_-EN-E
Installation Instructions Publication
ControlLogix 5580 Controllers Installation 1756-IN043_-EN-P
ControlLogix Chassis Installation 1756-IN621_-EN-P
ControlLogix Power Supply Installation 1756-IN619_-EN-P
ControlLogix Redundant Power Supply Installation 1756-IN620_-EN-P
User Manuals Publication
PlantPAx DCS Configuration and Implementation User Manual PROCES-UM100_-EN-P
ControlLogix 5580 and GuardLogix 5580 Controllers User Manual 1756-UM543_-EN-P
ControlLogix 5580 Redundant Controllers User Manual 1756-UM015_-EN-P
Rockwell Automation Library of Process Objects Reference Manual PROCES-RM200_-EN-P
Logix 5000 Controllers General Instructions Reference Manual 1756-RM003_-EN-P
Logix 5000 Advanced Process Control and Drives Instructions Reference Manual 1756-RM006_-EN-P
Program Guides Publication
Logix 5000 Controllers Common Procedures Programming Manual 1756-PM001_-EN-E
Product Profiles Publication
ControlLogix 5580 Controllers Digital Brochure 1756-PP001_-EN-P
Logix Backup Digital Brochure 1756-PP014_-EN-P
ControlLogix Starter Kit 1756-SP401_-EN-E
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
Certifications Publication
ControlLogix 5580 Controllers TÜV Rheinland IEC 62443-4-2 Certification 1756-CT135_-EN-E
Certifications
Certifications
ATEX CertificationATEX Certification
CSA MarkCanadian Standards Association Mark
UL Mark Canadian StandardsUL Mark Canadian Standards
EtherNet/IPEtherNet/IP
FM APPROVED MarkFM APPROVED Mark
KC CertificationKC Certification
RCM CertificationRCM Certification
UL MarkedUL Marked
  • ATEX
  • CE
  • CSA
  • CSAH
  • CUL
  • CULH
  • EAC
  • EtherNet/IP
  • FMH
  • IECEX
  • KC
  • Marine
  • RCM
  • TÜV Rheinland IEC 62443-4-2
  • UL
  • ULH

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Programmable Controllers
  5. Chevron LeftChevron Left ControlLogix 5580 Controllers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose