Loading

ControlLogix I/O Modules
Allen-Bradley

Our Bulletin 1756 ControlLogix® chassis-based modules provide a full range of digital, diagnostic digital, analog, motion control, specialty I/O, and compute modules to meet your application needs.
1756 ControlLogix Chassis-based Modules
Allen-Bradley 1756-L8 ControlLogix Modules
System Designer
System Designer
1756 ControlLogix Chassis-based Modules
Explore Now
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(25)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Bulletin 1756 ControlLogix® chassis-based modules provide a full range of digital, diagnostic digital, analog, motion control, specialty I/O, and compute modules to meet your application needs. You can use any of the chassis-based modules in the local chassis of a ControlLogix controller or in a chassis linked to a ControlLogix controller across ControlNet™ or EtherNet/IP™ networks.

Allen-Bradley logo
  • Mounts in a ControlLogix® chassis
  • Requires either a removable terminal block (RTB) or a Bulletin 1492 wiring interface module (IFM) to connect all field-side wiring
  • Includes inherent time-stamping capabilities for sequence of events (SOE) applications
  • Offers EtherNet/IP™ communication, including CIP Security™ and redundancy capability
  • Offers comprehensive I/O diagnostics for detection of both system and field-side failures
  • Provides removal and insertion under power (RIUP) for ease of maintenance
  • Offers electronic keying to help prevent replacement errors
  • Includes I/O wizards in the Studio 5000 Logix Designer® application to enable quick and easy module configuration

1756 ControlLogix CIP Safety I/0 Modules

  • Supports Compact GuardLogix® 5380 or GuardLogix 5580 controllers
  • Offers functional safety rated up to and including SIL3 and PLe
  • Supports CIP safety bridging and routing functionality
  • Use as local I/O or distributed I/O with 5580 GuardLogix controller
  • Provides enhanced reaction time
  • Uses the Logix Designer application version 32
  • Offers digital input modules: IB16S – 16 channels (each SIL 3 rated)
  • Offers digital output modules: OBV8S – 8 channels (each SIL 3 rated)
  • Includes compliance markings: TÜV, UL, IECEx, ATEX, CE, Marine, FM

ControlLogix Digital I/O Modules

  • Offers a variety of voltages
  • Provides 8 to 32 points per module
  • Offers isolated and non-isolated module types
  • Includes point-level output fault states
  • Offers direct-connect or rack-optimized communication
  • Offers field-side diagnostics on select modules

1756 ControlLogix Analog I/O Modules

  • Includes input, output, and combination modules
  • Provides thermocouple and RTD modules
  • Includes on-board data alarming
  • Offers scaling to engineering units
  • Provides real-time channel sampling
  • Offers electronic module keying, and is software configurable
  • Includes mechanical RTB keying, user-defined
  • Offers per channel configuration for voltage, current or 2-wire transmitter current sourcing
  • Offers Per channel configuration for either RTD or Thermocouple
  • As of March 31, 2017, the ControlLogix 1756 Isolated Analog I/O 6-channel modules will be discontinued and no longer available for sale. Customers are encouraged to migrate to the 1756 Isolated Analog I/O 8-channel modules using the Migrating 6-channel to 8-channel 1756 Analog Modules Migration Guide

1756 ControlLogix Specialty I/O Modules

  • Includes configurable flow meter modules
  • Provides high-speed counter modules
  • Offers programmable limit switch modules

1756 ControlLogix Removable Terminal Blocks (RTBs)

  • Provides a flexible interconnection between plant wiring and I/O modules
  • Includes screw-clamp or spring-clamp terminations
  • Not shipped with I/O modules; you must order separately

1756 HART Analog Isolated I/O Modules

  • Includes channel-to-channel isolation
  • Offers HART modem per channel for faster HART data update
  • Offers basic field device configuration via the Add-on Profile
  • Helps eliminate the need for field isolating barriers when using isolated modules
  • Offers 8- or 16-channel density modules

1756 Enhanced Analog I/O Modules

  • Offers increased accuracy, repeatability, stability, and precision
  • Includes isolated 8-channel and non-isolated 12- and 16-channel modules with stability over the entire temperature operating range
  • Does not require field calibration
  • Offers advanced precision using 24-bit design
  • Includes per channel status and fault LED annunciation
  • Offers SIL 1, systematic capability 2, type certified for use in a ControlLogix SIL 2 architecture
  • Offers an emulation mode that helps enable customers to migrate from 6-channel applications

1756 Communications Modules

  • Implements network-based access control for users, devices, and networks in the 1756 chassis
  • Offers redundancy capabilities
  • Offers security modules to encrypt important information shared between controllers and servers to prevent tampering

1756 Compute Module

  • Provides high-speed access to the ControlLogix controller over the backplane
  • Integrated DisplayPort™ for direct connection to a high-definition 5100 industrial monitor
  • Provides computing capability in a ControlLogix chassis
Additional Information
  • ControlLogix Starter Kit — The ControlLogix Starter Kit is a discounted bundle of hardware and software that provides everything you need. Get started by choosing components to build a kit that is right for your environment.
  • Our Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.
  • Our PartnerNetwork™ offers complementary product solutions for 1756 ControlLogix I/O modules and 1756 ControlLogix Add On Profiles through the Technology Partner program. You can sort and filter products from best-in-industry suppliers in your region to connect to the Rockwell Automation® architecture, or to use with our products.

Software

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Certifications
ATEX CertificationATEX Certification
CSA MarkCanadian Standards Association Mark
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
FM APPROVED MarkFM APPROVED Mark
  • ATEX
  • C-Tick
  • CE Marked
  • CSA Certified
  • cULus Marked
  • FM Approved

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
ControlLogix System Selection Guide 1756-SG002_-EN-P
ControlLogix I/O Specifications 1756-TD002_-EN-E
ControlLogix System Selection Guide 1756-SG002_-EN-P
ControlLogix I/O Specifications 1756-TD002_-EN-E
ControlLogix System Selection Guide 1756-SG002_-EN-P
ControlLogix I/O Specifications 1756-TD002_-EN-E
ControlLogix System Selection Guide 1756-SG002_-EN-P
ControlLogix I/O Specifications 1756-TD002_-EN-E
ControlLogix System Selection Guide 1756-SG002_-EN-P
ControlLogix Communication Modules Specifications 1756-TD003_-EN-E
Installation Instructions Publication
ControlLogix AC Digital I/O Modules Installation 1756-IN064_-EN-P
ControlLogix DC Digital I/O Modules Installation 1756-IN062_-EN-P
1756-IB16S, 1756-IB16SK Installation 1756-IN079_-EN-P
1756-OBV8S, 1756-OBV8SK Installation 1756-IN081_-EN-P
1756-OX8I, 1756-OX8IK, 1756-OW16I, 1756-OW16IK Installation 1756-IN082_-EN-P
ControlLogix Analog I/O Modules Installation 1756-IN063_-EN-P
ControlLogix High Resolution Analog I/O Modules Installation 1756-IN056_-EN-P
ControlLogix HART Analog I/O Modules Installation 1756-IN086_-EN-P
1756-CMEE1Y1 Installation 1756-IN091_-EN-P
1756-CMS1B1, 1756-CMS1C1 Installation 1756-IN072_-EN-P
1756-CFM, 1756-CFMK Installation 1756-IN085_-EN-P
1756-HSC, 1756-HSCK Installation 1756-IN083_-EN-P
1756-LSC8XIB8I Installation 1756-IN062_-EN-P
1756-TIME, 1756-TIMEK Installation 1756-IN049_-EN-P
ControlLogix EtherNet/IP Communication Modules Installation 1756-IN050_-EN-P
ControlLogix EtherNet/IP Fiber Module Installation 1756-IN076_-EN-P
ControlLogix EtherNet/IP Secure Communication Module Installation 1756-IN618_-EN-P
ControlLogix DeviceNet Scanner Module Installation 1756-IN065_-EN-P
ControlLogix Data Highway Plus and Remote I/O Scanner Module Installation 1756-IN070_-EN-P
User Manuals Publication
ControlLogix Digital I/O Modules User Manual 1756-UM058_-EN-P
ControlLogix Digital Safety I/O Modules 1756-UM013_-EN-P
ControlLogix 5580 and GuardLogix 5580 Controllers User Manual 1756-UM543_-EN-P
GuardLogix 5570 Controllers User Manual 1756-UM022_-EN-P
ControlLogix Analog I/O Modules User Manual 1756-UM009_-EN-P
ControlLogix High Resolution Analog I/O Modules User Manual 1756-UM540_-EN-P
ControlLogix High-speed Analog I/O Module User Manual 1756-UM005_-EN-P
ControlLogix HART Analog I/O Modules User Manual 1756-UM533_-EN-P
Migrating 6-channel to 8-channel 1756 Analog Modules Migration Guide 1756-RM011_-EN-P
ControlLogix 5580 and GuardLogix 5580 Controllers User Manual 1756-UM543_-EN-P
GuardLogix 5570 Controllers User Manual 1756-UM022_-EN-P
ControlLogix Embedded Edge Compute Module User Manual 1756-UM021_-EN-P
ControlLogix Compute Modules User Manual 1756-UM003_-EN-P
ControlLogix 5580 and GuardLogix 5580 Controllers User Manual 1756-UM543_-EN-P
GuardLogix 5570 Controllers User Manual 1756-UM022_-EN-P
ControlLogix System User Manual 1756-UM001_-EN-P
ControlLogix Configurable Flowmeter Module User Manual 1756-UM010_-EN-P
ControlLogix High-speed Counter Module User Manual 1756-UM007_-EN-P
ControlLogix Time Synchronization Module User Manual 1756-UM542_-EN-P
ControlLogix 5580 and GuardLogix 5580 Controllers User Manual 1756-UM022_-EN-P
GuardLogix 5570 Controllers User Manual 1756-UM022_-EN-P
ControlLogix System User Manual 1756-UM001_-EN-P
ControlLogix EtherNet/IP Network Devices User Manual 1756-UM004_-EN-P
EtherNet/IP Network Devices Reference Manual ENET-UM006_-EN-P
EtherNet/IP Web Server Module Migration Reference Manual 1756-RM013_-EN-P
ControlLogix 5580 and GuardLogix 5580 Controllers User Manual 1756-UM543_-EN-P
GuardLogix 5570 Controllers User Manual 1756-UM022_-EN-P
Product Profiles Publication
ControlLogix Compute Module Product Profile 1756-PP028_-EN-P
ControlLogix HART I/O Modules Product Profile 1756-PP016_-EN-P
ControlLogix Isolated Analog I/O Product Profile 1756-PP020_-EN-E
ControlLogix Peer-to-Peer I/O Product Profile 1756-PP018_-EN-E
ControlLogix Starter Kit 1756-SP401_-EN-E
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left I/O
  5. Chevron LeftChevron Left ControlLogix I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose