Loading

SLC I/O Modules
Allen-Bradley

Rockwell Automation announces that a number of Bulletin 1746 I/O modules are discontinued and no longer available for sale. Customers are encouraged to migrate to our Compact 5000™ I/O modules used with the Logix control platform.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(81)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 1746 SLC™ I/O Modules are part of our SLC 500 control platform. Rockwell Automation announces that a number of Bulletin 1746 I/O modules are discontinued and no longer available for sale. Customers are encouraged to migrate to our Compact 5000™ I/O modules used with the Logix control platform.

Overview

  • Installs in an SLC™ 500 chassis
  • Connects up to three chassis with 30 I/O modules to a single controller or communication adapter
  • Includes optical coupling and filter circuitry which provides signal noise reduction
  • Some modules include color-coded, removable terminal blocks

The following small logic controllers and input/output modules are discontinued and no longer available for sale:

  • 1747-L531
  • 1746-IA8
  • 1746-IB8
  • 1746-IN16
  • 1746-IO12DC
  • 1746-OB8
  • 1746-C7
  • 1747-DU501
  • 1747-C11

To support your transition, we recommend that you migrate to our Compact 5000 I/O modules that are used with the Logix control platform. These modules are the local I/O modules in a CompactLogix™ 5380 Controller system. These modules are the ideal distributed I/O solution on an EtherNet/IP network for CompactLogix 5380 and ControlLogix 5580 controllers. They are great for applications with high-processing requirements.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
1746 SLC I/O to Compact 5000 I/O Conversion System 1492-SG010_-EN-P
1746 SLC I/O to Compact 5000 I/O Conversion System 1492-SG010_-EN-P
1746 SLC I/O to Compact 5000 I/O Conversion System 1492-SG010_-EN-P
1746 SLC I/O to Compact 5000 I/O Conversion System 1492-SG010_-EN-P
Installation Instructions Publication
SLC 500 Digital I/O Modules Installation 1746-IN027_-EN-P
SLC 500 32-Channel Digital I/O Modules Installation 1746-IN028_-EN-P
SLC 500 32-Point I/O Module Connector Kit Installation 1746-IN025_-EN-P
Removable Terminal Blocks Installation 1746-IN017_-EN-P
SLC 500 Power Supplies Installation 1746-IN004_-EN-P
1746-to-5069 I/O Conversion System Installation 1492-IN132_-EN-E
SLC 500 4-Channel Analog I/O Modules Installation 1746-IN008_-EN-P
1746-NI8 Installation 1746-IN006_-EN-P
1746-NI16I, 1746-NI16V Installation 1746-IN001_-EN-P
1746-NO8I, 1746-NO8V Installation 1746-IN026_-EN-P
Removable Terminal Blocks Installation 1746-IN017_-EN-P
1746-FIO4I, 1746-FIO4V Fast Analog Modules User Manual 1746-IN017_-EN-P
1746-to-5069 I/O Conversion System Installation 1492-IN132_-EN-E
1746-BAS, 1746-BAS-T Installation 1746-IN009_-EN-P
1746-BLM Installation 1746-IN014_-EN-P
1746-BTM Installation 1746-IN020_-EN-P
1746-HSCE Installation 1746-IN011_-EN-P
1746-HSCE2 Installation 1746-IN002_-EN-P
1746-NR4 Installation 1746-IN012_-EN-P
1746-NR8 Installation 1746-IN007_-EN-P
1746-NT4 Installation 1746-IN010_-EN-P
1746-NT8 Installation 1746-IN015_-EN-P
1746-SIM Installation 1746-IN024_-EN-P
1746-RT34 Installation 1746-IN018_-EN-P
Removable Terminal Blocks Installation 1746-IN017_-EN-P
SLC 500 Power Supplies Installation 1746-IN004_-EN-P
1746-to-5069 I/O Conversion System Installation 1492-IN132_-EN-E
1747-ACN15, 1747-ACNR15 ControlNet Adapter Installation 1747-IN017_-EN-P
1747-AENTR EtherNet/IP Adapter Installation 1747-IN521_-EN-E
1747-ASB Remote I/O Adapter Installation 1747-IN014_-EN-P
1747-BSN Backup Scanner Installation 1747-IN015_-EN-P
1747-DCM Direct Communication Installation 1747-IN005_-EN-P
1747-KE DH485/RS-232C Interface Installation 1747-IN006_-EN-P
1747-PIC RS-232 to RS-485 Interface Converter Installation 1747-IN024_-EN-P
1747-SCNR ControlNet Scanner Installation 1747-IN059_-EN-P
1747-SDN DeviceNet Scanner Installation 1747-IN058_-EN-P
1747-SN Remote I/O Scanner Installation 1747-IN060_-EN-P
1747-UIC Universal Serial Bus (USB) to DH-485 Interface Converter Installation 1747-IN063_-EN-P
SLC 500 Power Supplies Installation 1746-IN004_-EN-P
1746-to-5069 I/O Conversion System Installation 1492-IN132_-EN-E
User Manuals Publication
SLC 500 Hardware Migration 1746-RM003_-EN-E
SLC 500 Power Supplies Installation 1746-UM009_-EN-P
1746-HSRV Servo Control Module User Manual 1746-UM613_-EN-P
1746-NI4, 1746-NIO4I, 1746-NIO4V, 1746-NO4I, 1746-NO4V 4-Channel Analog I/O Modules User Manual 1746-UM005_-EN-P
1746-NI8 Analog Input Module User Manual 1746-UM020_-EN-P
1746-NI16I, 1746-NI16V Analog Input Modules User Manual 1746-UM001_-EN-P
SLC 500 Hardware Migration 1746-RM003_-EN-E
1746-INT4 Quick Start 1746-QS002_-EN-P
1746-BAS, 1746-BAST Modules User Manual 1746-UM004_-EN-P
1746-BTM Barrel Temperature Control Module User Manual 1746-UM010_-EN-P
1746-HSCE High-speed Counter Module User Manual 1746-UM006_-EN-P
1746-HSCE2 Multi-channel High Speed Counter User Manual 1746-UM002_-EN-P
1746-HSTP1 Stepper Controller User Manual 1746-UM121_-EN-P
1746-INT4 Thermocouple/mV Isolated Input Module User Manual 1746-UM614_-EN-P
1756-NR4 RTD/Resistance Input Module User Manual 1746-UM008_-EN-P
1746-NR8 RTD/Resistance Input Module User Manual 1746-UM003_-EN-P
1746-NT4 4-Channel Thermocouple/mV Input Module User Manual 1746-UM007_-EN-P
1746-NT8 Thermocouple/mV Analog Input Module User Manual 1746-UM022_-EN-P
SLC 500 Hardware Migration 1746-RM003_-EN-E
1747-ACN15, 1747-ACNR15 ControlNet Adapter User Manual 1747-UM003_-EN-P
1747-AENTR EtherNet/IP Adapter User Manual 1747-UM076_-EN-E
1747-ASB Remote I/O Adapter User Manual 1747-UM006_-EN-P
1747-BSN Backup Scanner User Manual 1747-UM010_-EN-P
1747-DCM Direct Communication Module User Manual 1747-UM014_-EN-P
1747-DTAM-E Data Table Access Module User Manual 1747-UM004_-EN-P
1747-SCNR ControlNet Scanner Reference Manual 1747-RM623_-EN-P
1747-SDN DeviceNet Scanner User Manual 1747-UM655_-EN-P
1747-SN Remote I/O Scanner User Manual 1747-UM013_-EN-P
SLC 500 Hardware Migration 1746-RM003_-EN-E
Product Profiles Publication
SLC to CompactLogix Programming Migration 5069-AP001_-EN-P
SLC to CompactLogix Programming Migration 5069-AP001_-EN-P
SLC to CompactLogix Programming Migration 5069-AP001_-EN-P
SLC to CompactLogix Programming Migration 5069-AP001_-EN-P
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Mark Canadian StandardsUL Mark Canadian Standards
UL MarkedUL Marked
  • C-Tick
  • CE Marked
  • cUL Marked
  • UL Marked
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Remote I/O Products
  5. Chevron LeftChevron Left SLC I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose