Input Module

Input Modules Features
Feature
5034-IF4IH, 5034-IF4IHXT
Requested Packet Interval
Listen Only Mode
Module Inhibiting
Electronic Keying
Protected Operations
HART Device Integration
Alarm Latching
Scaling
CIP Sync Time
Rolling Timestamp of Data
Module Data Quality Reporting (Fault and Uncertain)
Notch Filter
Digital Filter
Process Alarms
Rate Alarms
Sensor Offset
Open Wire Detection
Field Power Loss Detection
Overcurrent Detection
Underrange/Overrange Detection
Fault and Status Reporting
Calibration (via AOP or Module Tags)
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal