Replace a Safety Module in a Logix 5000 System
Consider the following conditions before you replace a safety I/O module in a Logix 5000
system:
- If you rely on a portion of the CIP Safety system to maintain SIL 3 behavior during module replacement and functional testing, you must use the Configure Only When No Safety Signature Exists feature.
- If you rely on the entire routable CIP Safety control system to maintain SIL 3/PL (d or e) during the replacement and functional testing of a module, you can use the Configure Always feature.
Replacement with ‘Configure Only When No Safety Signature Exists’ Enabled
When a module is replaced, the configuration is downloaded from the safety controller
if the DeviceID of the new module matches the original. The DeviceID is updated
whenever the SNN is set.
If the project is configured with Configure Only When No Safety Signature Exists
enabled, follow the appropriate instructions in the table to replace a safety I/O
module.
After you complete the steps in a scenario correctly, the DeviceID matches the
original. This match enables the safety controller to download the proper module
configuration, and re-establish the safety connection.
Controller Safety Signature Exists | Replacement Module Condition | Action Required |
|---|---|---|
No | No SNN (Out-of-box) | None. The module is ready for use. |
Yes or No | Same SNN as original safety task configuration | None. The module is ready for use. |
Yes | Different SNN from original safety task configuration | |
No |
|
Replacement with ‘Configured Always’ Enabled
ATTENTION:
Enable the ‘Configure Always’ feature only if the entire CIP Safety Control
System is not being relied on to maintain SIL 3 behavior during the
replacement and functional testing of a module.
Do not place modules that are in the out-of-box condition on a CIP Safety
network when the Configure Always feature is enabled, except while following
this replacement procedure.
When the ‘Configure Always’ feature is enabled, the controller automatically checks
for and connects to a replacement module that meets all the following
requirements:
- The controller has configuration data for a compatible module at that network address.
- The module is in out-of-box condition or has an SNN that matches the configuration.
Provide Feedback