PointMax I/O System Components

The tables show the components that you use to install a PointMax I/O system. You can order the components individually. Accessories are listed in Table 10.
PointMax I/O System Components — Adapter
Catalog Number
Component Type
Description
5034-AENTR
5034-AENTRXT
EtherNet/IP adapter
EtherNet/IP RJ45 Adapter
Facilitates communication between the PointMax I/O and other devices across an EtherNet/IP network.
The adapter comes with an RTB and an end cap installed.
You can order additional screw-type (5034-AENRTB-QTY5) and push-in spring-type (5034-AENRTBS-QTY5) RTBs separately.
PointMax I/O System Component — Mounting Bases
Catalog Number
Component Type
Description
5034-MB
5034-MBXT
Mounting base
Mounting base - 15 mm (0.59 in.)
5034-MBSA
5034-MBSAXT
Mounting base
Mounting base - 15 mm (0.59 in.) with SA power
The mounting base comes with an RTB.
You can order screw-type (5034-RTB2-QTY5) and push-in spring-type (5034-RTB2S-QTY5) separately.
PointMax I/O System Components — Digital I/O Modules
Catalog Number
Component Type
Description
5034-IA8
5034-IA8XT
Digital input
Digital 8 input AC
5034-IB16
5034-IB16XT
Digital input
Digital 16 input
5034-IB8
5034-IB8XT
Digital input
Digital 8 input
5034-OA4
5034-OA4XT
Digital output
Digital 4 output AC/DC
5034-OB16
5034-OB16XT
Digital output
Digital 16 output
5034-OB8
5034-OB8XT
Digital output
Digital 8 output
5034-OB4
5034-OB4XT
Digital output
Digital 4 output 2 A
5034-OW4I
5034-OW4IXT
Digital output
Relay 4 output isolated 2 A
5034-UB8
5034-UB8XT
Digital configurable input/output
Digital 8 input/output
5034-UB8F
5034-UB8FXT
Digital configurable input/output
Fast digital 8 input/output
PointMax I/O System Components — Safety Digital I/O Modules
Catalog Number
Component Type
Description
5034-IB8S
5034-IB8SXT
Safety digital input
Safety digital 8 input
5034-OB8S
5034-OB8SXT
Safety digital output
Safety digital 8 output
PointMax I/O System Components — Analog I/O Modules
Catalog Number
Component Type
Description
5034-IF8C
5034-IF8CXT
Analog input
Analog 8 input current
5034-IF8V
5034-IF8VXT
Analog input
Analog 8 input voltage
5034-IF4
5034-IF4XT
Analog input
Analog 4 input
5034-IRT4I
5034-IRT4IXT
Analog input
Analog 4 input isolated RTD/TC
5034-OF4
5034-OF4XT
Analog output
Analog 4 output
5034-IF4IH
5034-IF4IHXT
Analog input
Analog 4 input isolated HART
5034-OF4IH
5034-OF4IHXT
Analog output
Analog 4 output isolated HART
PointMax I/O System Components — Specialty I/O Module
Catalog Number
Component Type
Description
5034-IOL4
5034-IOL4XT
Specialty I/O
IO-Link master 4-channel
5034-SERIAL
5034-SERIALXT
Specialty I/O
Serial RS-232/RS-422/RS-485 1 channel
5034-ENC
5034-ENCXT
Specialty I/O
HSC/SSI encoder 1 channel
5034-STEPD
5034-STEPDXT
Specialty I/O
Dual stepper drive
PointMax I/O System Component — Expansion Power
Catalog Number
Component Type
Description
5034-EXP
5034-EXPXT
Expansion power
Expansion power MOD and SA
An RTB ships with the expansion power.
You can order spare screw-type (5034-AENRTB-QTY5) and push-in spring-type (5034-AENRTBS-QTY5) separately.
PointMax I/O System Component — Power Terminal Module
Catalog Number
Component Type
Description
5034-MBPTM
5034-MBPTMXT
Terminal module
Power terminal module with base
PointMax I/O System Components — Removable Terminal Blocks
Catalog Number
Component Type
Description
5034-RTBT
5034-RTBTS
Removable terminal block
Removable terminal block with CJC 18-terminals – screw type
Removable terminal block with CJC 18-terminals – push-in spring type
5034-RTB18
5034-RTB18S
Removable terminal block
Removable terminal block 18-terminals – screw type
Removable terminal block 18-terminals – push-in spring type
5034-RTB24S
Removable terminal block
Removable terminal block 24-terminals – push-in spring type
PointMax I/O System Components — Accessories
Catalog Number
Component Type
Description
5034-ECR
Accessory
I/O system end caps are available in pack of 5.
5034-KEY
Accessory
RTB insertable keys are available in packs of 5.
5034-N
Accessory
Filler module. The blank cover has no electronics. It is used to fill an empty slot.
5034-SHIELD-QTY5
Accessory
1-wire shield clamps are available in packs of 5
5034-WIREHLD-QTY5
Accessory
Wire or cable holder are available in packs of 5
5034-RTB2-QTY5
5034-RTB2S-QTY5
Accessory
2-pin screw or push-in spring RTB available in packs of 5
5034-AENRTB-QTY5
5034-AENRTBS-QTY5
Accessory
6-pin screw or push-in spring RTB available in packs of 5
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal