PointMax I/O System Overview
The PointMax I/O system contains the components pictured below.
Item | Component Name | Description |
|---|---|---|
Adapter | The adapter transfers data between the I/O module and the
controller. | |
Removable Terminal Block (RTB) | The RTB contains terminals to terminate wiring for field devices.
Also it has interfaces to establish the connection between the
RTB and the I/O module. | |
I/O module | The I/O module contains the SA or field power interface and
circuitry needed to perform specific functions related to your
application. | |
Mounting Base (MB) | The MB contains mechanical and electrical interfaces to establish
the connection between I/O module and the backplane. | |
End cap | It is a dust protection cap for the last module in a rack. |
Provide Feedback