Loading

1606-XLS Performance
Allen-Bradley

Our Bulletin 1606-XLS Performance Switched Mode Power Supplies use a technology that significantly reduces unit size yet delivers a 150% power boost.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(64)
(10)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 1606-XLS Performance Switched Mode Power Supplies use a technology that significantly reduces unit size yet delivers a 150% power boost. These power supplies offer DC output choices of 5, 12, 15, 24, and 48V in 80...960 W sizes.

  • Includes rated outputs between 80…960 W (3.3...40 A at 24V DC)
  • Features 150% power boost to handles start-up loads
  • Includes multiple single and three-phase inputs for global applications
  • Offers small size for panel space savings
  • Provides buffer modules for a short boost function, buffering load currents during typical main faults, switching events, or load peaks
  • Provides redundancy modules for managing dual power supplies for back-up power

Product Comparison

 
1606-XLB
1606-XLE
1606-XLP
1606-XLS
Input Voltage Single phase Single/multi-phase Single/multi-phase Single/multi-phase
Watt Range 36...480 W 80...960 W 15...100 W 80...960 W
Multiple Output Voltages 24...28VDC Yes Yes Yes
Terminations Screw, Push-in Screw, Plug, Spring, Push-in Screw, Spring, Plug Screw, Spring
Auto Select Input X X X X
Power Boost   120%   150%/5 s
DC OK Relay Output X X   X
DC OK LED Indicator X X X X

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 1606-XLE, XLP, XLS Switched Mode Power Supplies Product Profile 1606-PP003_-EN-P
Miscellaneous Publication
Switched Mode & Uninterruptible Power Supplies Brochure 1606-BR001_-EN-P
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Mark
  • C-Tick
  • cULus Listed
  • cURus
Standards Compliance
  • ABS/GL/RINA (Marine)
  • ATEX
  • Class 1 Div. 2 (T3A)
  • CE
  • C-Tick
  • cULus
  • NEC Class 2
  • SEMI F47 Compatible

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Power Supplies
  5. Chevron LeftChevron Left 1606-XLS Performance
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose