Loading
New Product

FactoryTalk Design Workbench Software

Design and configuration software for Micro Control Systems
Download Now
FactoryTalk Design Workbench
DesignSuite
  • Emulate3D Digital Twin Software
    • Overview
    • Studio 5000 Logix Designer
    • Studio 5000 Logix Designer
    • Studio 5000 View Designer
    • Studio 5000 View Designer
    • Studio 5000 Architect
    • Studio 5000 Architect
    • Studio 5000 Application Code Manager
    • Studio 5000 Application Code Manager
    • Studio 5000 Logix Emulate
    • Studio 5000 Logix Emulate
    • Studio 5000 Simulation Interface
    • Studio 5000 Simulation Interface
  • FactoryTalk Logix Echo
  • FactoryTalk Design Workbench
  • FactoryTalk Motion Analyzer
    • Overview
    • FactoryTalk Design Studio
    • FactoryTalk Design Studio
    • FactoryTalk Optix
    • FactoryTalk Optix
    • FactoryTalk Vault
    • FactoryTalk Vault
    • FactoryTalk Remote Access
    • FactoryTalk Remote Access

Elevate your machine development experience with a modern, intuitive design and configuration software. The new FactoryTalk® Design Workbench™ software is the next-generation software for our Micro Control Systems. Designed in the FactoryTalk® ecosystem, the software provides a familiar Logix experience with a contemporary architecture and consistent user workflows, which can help maximize programming efficiency.​

PE_CE-2026-POY-Gold-Awards.png
Control Engineering 2026 Product of the Year and Plant Engineering 2026 Product of the Year

FactoryTalk Design Workbench software version 1 received Gold for both awards in the Industrial Software & AI for Operations category and Industrial Software & AI Platforms category, respectively.

Video
FactoryTalk Design Workbench Software Version 1

Learn how easy it is to program and configure your Micro800™ controllers using modern software design features such as Project Organizer, online center, connection pane, instruction toolbox, and central workspace.

FactoryTalk Design Workbench
monitor with software

MODERN

Provides a contemporary user experience with proven programming workflows​

arrow up performance

PERFORMANT​

Enables user to create, build, upload, and download programs faster​

two controllers

MULTI-DEVICE​

Supports design, operation and maintenance of multiple Micro800 controllers at the same time in software version 1

(Other device support will be added in future versions)​

Design Machines Faster with FactoryTalk Design Workbench Software

  • Supports Micro810® and the newer Micro800 Lx0E controllers and has Class 1 connectivity to PowerFlex® 520 series and Kinetix® 5100 drives
  • Enables a unified user experience with common organizer view, design workspace, programming instructions, and shortcut commands​
  • Helps create, build, upload, and download programs faster with proven workflows and consistent user interface​
  • Offers compatibility with other 64-bit software on the same computer​
  • Simplifies troubleshooting by providing easy access to multiple controllers at the same time ​
  • Allows easy transition from Connected Components Workbench™ and Micro800 programs, versions 22 and 23, with minimal conversion risk​
  • Provides localization support for French, German, Italian, Portuguese, Simplified Chinese, and Spanish languages​
  • Supports Ladder Diagram (LD), Structured Text (ST) and Function Block Diagram (FBD) programming languages​
Elevate your programming efficiency to higher levels
Image of FactoryTalk Design Workbench software logo with FactoryTalk background on a laptop screen
Infographic
Elevate your programming efficiency to higher levels

Discover how FactoryTalk Design Workbench software helps to optimize machine design experience and shorten time to market.

Download Now

What’s New in Version 1.01?

Online editing with Run Mode Change (RMC) 

  • Supports Micro820®, Micro850® and Micro870® Lx0E controllers
  • Delivers an improved and more stable performance across small to large projects
  • Provides user interface additions for the toolbar, visual cues, and status
  • Allows for logic updates and variable changes
  • Enables downloads with or without source code for enhanced IP protection
Download Now

Integrated software for your Micro800 controller programming needs
FactoryTalk Design Workbench Software eBook Content Tile Image
eBook
Integrated software for your Micro800 controller programming needs

Design, develop and deliver smarter machines faster. Learn how the FactoryTalk Design Workbench software can help speed up machine development with its contemporary design features and advanced functionalities.

Download Now

Windows Operating System Requirements​

Minimum Hardware Requirements​
  • Processor: Intel Core i5 Standard Power processor (i5-3xxx) or equivalent​
  • RAM: 8 GB​
  • Hard Disk Space: 20 GB free​
  • Pointing Device: Any Microsoft Windows® compatible pointing device​
Supported Operating System​
  • Windows Server® 2022 Standard​
  • Windows Server 2022 Datacenter​
  • Windows Server 2025 Standard​
  • Windows Server 2025 Datacenter​
  • Windows 11 Enterprise​
  • Windows 11 Professional​
  • Windows 11 Enterprise 2024 LTSC​
  • Windows 11 IoT Enterprise 2024 LTSC 64-bit (v24H2)
  • Windows 10 Enterprise 64-bit​
  • Windows 10 Professional 64-bit​
  • Windows 10 Enterprise 2021 LTSC 64-bit​
  • Windows 10 Enterprise 2019 LTSC 64-bit​
  • Windows 10 Enterprise 2016 LTSB 64-bit​
  • Windows 10 IoT Enterprise 2021 LTSC 64-bit (v21H2)

Related Topics

Micro Control Systems
Micro Control Systems
Micro Control Systems
Designed for large standalone machine applications, our Micro Control System offers a cost-effective and customizable solution to machine builders.
Explore our Capabilities
Programmable Controllers
Programmable Controllers
Programmable Controllers
Explore Allen-Bradley CompactLogix and ControlLogix PLC/PAC controllers for scalable, high-performance automation, plus Micro800 solutions.
Learn More
Design and Configuration Software
Design and Configuration Software
Design and Configuration Software
Simplify standalone machine development and reduce design time for multiple industries with our Connected Components Workbench™ software.
Learn More
Ready to talk to a Rockwell Automation consultant?

We offer industry expertise to help design, implement and support your automation investment.

Contact Us

You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Sof...
  4. Chevron LeftChevron Left FactoryTalk
  5. Chevron LeftChevron Left FactoryTalk DesignSuite
  6. Chevron LeftChevron Left FactoryTalk Design Workbench Software