Loading

Micro850 Controllers
Allen-Bradley

Our Bulletin 2080 Micro850® programmable logic controllers (PLC) are designed for larger standalone machine control applications that require flexible communications and greater I/O capabilities.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(4)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Bulletin 2080 Micro850® programmable logic controllers (PLC) are designed for larger standalone machine control applications that require flexible communications and greater I/O capabilities. These controllers support up to 192 I/O points with high-performance I/O, interrupts, and Pulse Train Output (PTO) motion plus embedded Ethernet port and Micro800™ Expansion I/O modules.

Catalogs 2080-LC50-xxxx are discontinued and no longer available for sale as of July 31, 2023. Fast forward to the latest technology by migrating to our newer Micro850® 2080-L50E controllers and Connected Components Workbench™ software version 20.01 or later. 

Allen-Bradley logo

What’s New with Controller Firmware Revision 23: Mitigate Conversion Risk and Increase Overall Efficiency

Enable a faster, simpler MicroLogix™ to Micro800™ controller modernization with the expanded capabilities and functionalities in Micro850 2080-L50E controllers.

Key features and benefits:

  • Ability to retain legacy communication network and monitor controller variables changes easily through the expanded Programmable Controller Communication Commands (PCCC) support and remote LCD connectivity
  • Familiar user experience and workflows, similar to MicroLogix 1400 controller
  • Compatible with Connected Components Workbench™ software version 23 as the minimum requirement 

Overview

  • Offers 24-point and 48-point controllers
  • Includes 100 kHz speed high-speed counter (HSC) inputs on 24V DC models
  • Provides embedded communications via USB programming port, non-isolated serial port (for RS-232 and RS-485) and Ethernet port
  • Supports up to five Micro800 plug-in modules and four expansion I/O modules, up to 192 I/O points
  • Provides embedded motion capabilities by supporting as many as three axes with Pulse Train Outputs (PTO)
  • Communicates via EtherNet/IP™
  • Operates in -20…+65 °C (-4…+149 °F) temperatures
  • Supports microSD™ card for program transfer, datalog, and recipe management through plug-in module

2080-L50E Controllers

  • Offer faster Ethernet communication from controller to HMI and SCADA applications
  • Deliver enhanced connectivity with Class 1 implicit messaging capability* and expanded DF1 communications support
  • Simplify integration to PowerFlex® 520 series and Kinetix® 5100 drives through pre-defined tags* 
  • Provide excellent controller performance with increased I/O response and code execution time
  • Allow easy recognition of Lx0E controller options with catalog numbers containing E, for Ethernet connectivity, after the controller series. For example: 2080-L50E
  • Work with Connected Components Workbench software version 20.01 or later

* Requires Connected Components Workbench software version 21 or later

Chevron DownChevron Down
Video
Scalable Control with Micro800™ Controllers

Discover Micro800™ controllers, a smart and integrated micro control solution designed for flexibility, productivity and ease of use.

Plant Engineering 2023 Product of the Year Award Logo - Gold
Plant Engineering 2023 Product of the Year

Micro850 and Micro870 2080-Lx0E controllers received the GOLD award in the Control Systems category! 

Control Engineering 2023 Product of the Year Award Logo - Silver
Control Engineering 2023 Product of the Year

Micro850 and Micro870 2080-Lx0E controllers received the SILVER award in the Programmable Automation Controllers category! 

Tools & Resources

Loading
Loading
Loading
Loading
Technology Partners
view from above of man in red hard hat looking up at a micro controller
PartnerNetwork Program
Technology Partners

Our PartnerNetwork™ offers complementary product solutions for Micro800™ controllers through the Technology Partners program. It can help you locate the products that solve your application challenges.

Learn More

Software

Design and Configuration Software
conceptual photo illustration of computer networking
Software
Design and Configuration Software

Simplify standalone machine development and reduce design time for multiple industries with the Connected Components Workbench™ software.

Get Started
Product Compatibility and Download Center (PCDC)
laptop with screenshot of PCDC website
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
woman wearing safety goggles holding tablet device in a plant
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Certifications
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
KC CertificationKC Certification
  • c-UL-us Class 1 Div 2
  • CE
  • C-Tick
  • KC

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Applications

Learn more about the typical applications for Micro850 controllers. 

Intermittent Vertical Form, Fill, and Seal Machine

Chevron DownChevron Down

Material Handling

Chevron DownChevron Down

Shearing Machine with Flying Cut

Chevron DownChevron Down

Shrink Sleeving Machine

Chevron DownChevron Down

Solar Panel Positioning

Chevron DownChevron Down

Stamping Press Machine

Chevron DownChevron Down

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
MicroLogix 1000, MicroLogix 1100, MicroLogix 1200, Pico, and PicoGFX Controllers to Micro800 Controllers Modernization eBook MIGRAT-PP012_-EN-E
Miscellaneous Publication
Micro800 Controllers Family eBook 2080-BR001_-EN-P
Micro Control System eBook MICRO-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left Micro850 Controllers Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose