With our Bulletin 2080 Micro800™ programmable logic controllers (PLC) plug-in modules and accessories, you can adapt your base unit controller to fit your application needs. Extend the functionality of embedded I/O without increasing the footprint of your controller. Increase the system capabilities through memory and clock modules.
- Product Selection
- Overview
- Documentation
- Certifications
Overview
Plug-in Modules
- Available for additional I/O, communications, backup memory and specialty capabilities
- Snaps easily into controller without expanding the footprint
- Operates in -20…+65 °C (-4…+149 °F) temperatures
2080 Communication Plug-in Modules
- Include DeviceNet® scanner modules that enhance communication capabilities up to 20 nodes of PowerFlex® AC drives or CompactBlock™ LDX I/O and also reduce wiring and installation costs for larger standalone machines that have distributed drives and I/O
- Provide isolated serial port to support RS-232 and RS-485 communications
- Address even the most intensive serial communications tasks with Modbus RTU and ASCII protocol support
- Allow you to expand with up to five additional serial ports
2080 Analog I/O Plug-in Modules
- Support analog input and output (2-channel, 4-channel, non-isolated)
- Allow you to expand with up to 20 analog inputs
- Include resistance temperature detector/thermocouple (2-channel, non-isolated) modules that support temperature control when used with PID
2080 Digital I/O Plug-in Modules
- Reduce the need for external relays with flexibility to add up to 20 relay outputs
- Allow you to customize your controller in a cost-effective manner for input-intensive or output-intensive applications
- Double the amount of I/O without increasing the controller size
2080 Specialty Plug-in Modules
- Include motion high speed counter modules that support touch probe input in hardware for exact registration of axis and also provide position verification for servo and encoder feedback modes
- Include trim potentiometer modules (6-channel, analog input) that are low-cost method of adding six analog presets for speed and position control and can also be embedded into controllers to avoid casual access by operators
2080 Backup Memory and High-accuracy Real-time Clock Plug-in Modules
- Provide one-touch back-up, supports removal and insertion under power
- Can be used to clone and update PLC application code (available for Micro830® controllers only)
- Provide high-accuracy real-time clock function without need to calibrate or update
Accessories
- microSD™ card for Micro820®, Micro830®, Micro850®, and Micro870®controllers
- LCD display and keypad for Micro810® controller
- USB adapter plug for Micro810 controller
- Remote LCD display and keypad for Micro820 controller
- 120/240V AC to 24V DC power supply for controller and expansion I/O modules
- ·120/240V AC to 24V DC power supply for controller, 12 W only
Tools & Resources
Software
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| Micro800 Programmable Controller Family Selection Guide | 2080-SG001_-EN-P |
| Micro800 Programmable Controllers Specifications | 2080-TD001_-EN-P |
| User Manuals | Publication |
|---|---|
| Micro800 High Speed Counter Plug-in Module Wiring Diagram | 2080-WD012_-EN-P |
| Micro800 DeviceNet Plug-in Module Wiring Diagram | 2080-WD013_-EN-P |
| Micro810 USB Adapter Plug-in Module | 2080-WD001_-EN-P |
| Micro800 RS232/485 Isolated Serial Port Plug-in Module | 2080-WD002_-EN-P |
| Micro800 Non-isolated Unipolar Analog Input Plug-in Module | 2080-WD003_-EN-P |
| Micro800 Non-isolated Unipolar Analog Output Plug-In Module | 2080-WD004_-EN-P |
| Micro800 Non-isolated RTD Universal Module | 2080-WD005_-EN-P |
| Micro800 Non-isolated Thermocouple Universal Module | 2080-WD006_-EN-P |
| Micro800 Memory Backup and High Accuracy RTC Plug-in Module | 2080-WD007_-EN-P |
| Micro800 6-Channel Trim Pot Analog Input Universal Module | 2080-WD008_-EN-P |
| Micro800 1.5 inch LCD Display and Keypad Module | 2080-WD009_-EN-P |
| Micro800 Digital Relay Output Plug-in Module | 2080-WD010_-EN-P |
| Micro800 Digital Input, Output, and Combination Plug-in Modules | 2080-WD011_-EN-P |
| Micro800 Plug-in Modules User Manual | 2080-UM004_-EN-E |
| Miscellaneous | Publication |
|---|---|
| Micro800 Controllers Family eBook | 2080-BR001_-EN-P |
| Micro Control System eBook | MICRO-BR001_-EN-P |
Certifications
Certifications
- c-UL-us CL1DIV2
- CE
- C-Tick
- KC
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.