Loading

CENTERLINE 2100 Low Voltage Motor Control Center
Allen-Bradley

Increase productivity with a CENTERLINE 2100 NEMA motor control center. Our smart technology integrates a motor controller and power into a centralized package.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(80)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

CENTERLINE® 2100 NEMA motor control centers (MCCs) combine rugged durability with smart technology and integrate control and power into one centralized package. Our industry-leading LV MCCs meet UL and NEMA standards and offer solutions for networking, process control, predictive analytics and safety.

We engineer power and motor control solutions for demanding industries. Food and beverage to oil and gas. By linking data, machines and people across your entire business, CENTERLINE low voltage motor control centers help increase productivity and uptime.

Allen-Bradley logo

What's New?

Withdrawable Air Circuit Breakers Offered

A CENTERLINE 2100 motor control center is now available with a withdrawable air circuit breaker for a main breaker. You can specify the high-performance breakers to help increase safety with remote operations and decrease downtime with easier service to removable components.

Withdrawable air circuit breakers are frequently required in oil, gas, metals and mining applications with NEMA and UL regulations:

  • SCCR ratings:
    • 65 kA @ 600V for typical applications
    • 100 kA @ 600V for demanding applications
  • Rated up to 3200 A

Faster Delivery for Motor Control Centers with 380V and 400V, 50 Hz

In industrial manufacturing and production, time is of the essence. And new LV MCC options are available with faster delivery times. CENTERLINE 2100 motor control centers can now be ordered as a standard configuration with incoming powers 380V and 400V, 50 Hz.

  • All motor control centers meet the UL 845 standard, including:
    • Starters with E100 or E300™ electronic overload relays
    • PowerFlex® 755TS variable frequency drives
    • Feeder circuit breaker units
    • Ethernet Switch and Power Supply units
  • Control power transformer included at 380V and 400V primary, 115V secondary

Additional Arc Flash Protection for High-amp Motor Control Application

To help increase workplace safety, ArcShield™ technology is expanded for CENTERLINE 2100 motor control centers. The expanded motor control center range provides additional arc flash protection for high-current applications – often used in the oil, gas, mining, water treatment and power generation industries. The mains are chosen to limit the amount of available incident energy. The new ArcShield safety range offers twice the bus current rating for 600V power applications up to 3000 amps and meets industry safety standards:

  • UL 845 / cUL C22-2, No. 254-05
  • NMX-353-ANCE
  • Type 2 accessibility requirements / IEEE C37.20.7
Link People, Machines & Data Across Your Entire Enterprise
Looking down a metal gangway towards an offshore oil platform in the ocean at dusk
Brochure
Link People, Machines & Data Across Your Entire Enterprise

CENTERLINE 2100 motor control centers integrate process control and power into a centralized package. Engineered for food and beverage to oil and gas industries, our motor control solutions help increase productivity, safety and reliability.

Read Now

Industry-leading CENTERLINE 2100 Motor Control Centers

Our motor control centers offer smarter, safer and more secure solutions. Using smart technology, we tailor MCC solutions to meet your critical power, control and information needs.

  • High short circuit withstand ratings in type tested enclosure
  • Continuous bus bracing provides uniform support
  • Produced with durable NEMA components, the design allows for backward compatibility
  • Center-mounted bus design improves heat dissipation, and a solid grounding system helps reduce shock hazards
  • Easily integrates functional safety solutions for PowerFlex 755 and 753 VFDs that include SISTEMA files and make safety system design and completion easier
  • PowerFlex 755TS VFDs are also available with horsepower ratings:
    • 1...350 Hp normal duty at 480V AC
    • 1...300 Hp heavy duty at 480V AC

Increase Motor Control Center Safety with ArcShield Technology

Our motor control centers offer ArcShield™ arc flash reduction technology, increasing safety and meeting UL and NEMA standards.

  • Helps reduce arc flash hazards and provide more protection against internal electrical arcing faults
  • Meets Type 2 accessibility requirements, as defined by IEEE C37.20.7
  • Includes arc-resistant latches on all doors to keep the door latched during an arcing flash
  • Includes arc-resistant baffles in all units to enable adequate heat dissipation and retain arc containment
  • Offers a device limited arc flash solution for up to 600V and 3000 A current rating

A Motor Control Center with SecureConnect Units

Reduce exposure to electrical hazards by disconnecting power from a motor control center plug-in unit without opening the enclosure door.

  • Streamlines maintenance and reduces downtime
  • Offers minimal impact to current or future electrical design
  • A remote operator option allows customers to connect and disconnect SecureConnect™ units from the MCC

Remote Motor Control Center Access: IntelliCENTER Technology

With an integrated network infrastructure, smart motor control devices and user interface software, you can monitor and diagnose your motor control center from almost anywhere. IntelliCENTER® technology is the ultimate window into your MCC.

  • Software provides access to critical operating data and troubleshooting tools to help reduce downtime
  • A built-in EtherNet/IP network provides real-time data to minimize the need to approach the motor control center
  • The network is preconfigured and validated, so device connections, IP addresses, subnet masks, custom parameter settings for PowerFlex VFDs and E300™ Electronic Overload Relay, and advanced port settings are set
  • With our new cloud-based IntelliCENTER extension, you can manage motor control center devices in the FactoryTalk® Design Studio™ environment

Additional Network Options for the Motor Control Center

  • A complete Modbus TCP solution with the need for additional hardware
  • Streamlined integration into third-party DCS with predefined Modbus registers
  • A consistent approach to deploying the MCC with a standard 600V rated Ethernet cable and Stratix® switch architecture
Chevron DownChevron Down
Video
CENTERLINE 2100 Motor Control Centers Overview

Watch this video to see how our CENTERLINE 2100 NEMA motor control center is designed to be scalable, smart and secure for improved motor control.

 
 
 
 
 
 
Chevron DownChevron Down
Video
Intelligent Packaged Power Solutions

Our Intelligent Packaged Power and process systems provide better visibility into plant operations, enabling better decision making.


Tools & Resources

  • Chevron DownChevron Down
    Video
    SecureConnect Remote Operator Demo

    Watch this video to learn how to install and use the SecureConnect remote operator on a 2100 MCC.

  • Loading
  • Loading
  • CENTERLINE Builder Tool
    Tools
    CENTERLINE Builder Tool

    Use CENTERLINE® Builder to design your CENTERLINE MCC line up. This tool allows you to enter general MCC setup information with key characteristics, add units, and create the MCC design. The tool generates a layout drawing, single-line diagram, and typical schematic drawings customized to your project requirements. Sign-in required.

    Get Started
  • Loading
  • Loading
  • Planning a Greenfield or Plant Expansion Project?
    Engineer and project manager looking at blueprint
    eBook
    Planning a Greenfield or Plant Expansion Project?

    Combining process, power and motor control on a single platform helps accelerate your speed to market, uptime, energy savings and return on investment. 

    Learn More
  • Loading

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
CENTERLINE 2100 MCCs Selection Guide 2100-SG003_-EN-P
CENTERLINE MCCs with IntelliCENTER Technology Field Support Kit MCC-TD001_-EN-P
CENTERLINE 2100 MCCs Instantaneous Trip Motor Circuit Protectors (HMCP) Specifications 2100-TD001_-EN-P
Inverse Time Motor Circuit Protectors for CENTERLINE 2100 MCCs Specifications 2100-TD002_-EN-P
CENTERLINE 2100 MCCs Power Fuses Specifications 2100-TD003_-EN-P
CENTERLINE 2100 MCCs Mains and Incoming Lines Dimension Reference 2100-TD018_-EN-P
CENTERLINE 2100 Motor Circuit Protection Specifications 2100-TD032_-EN-P
CENTERLINE 2100 Disconnect Switch Specifications 2100-TD035_-EN-P
CENTERLINE 2100 LV MCCs 65 kA Arc Resistant Device Limited and Time Duration Test Certification 2100-TD033_-EN-P
Installation Instructions Publication
CENTERLINE 2100 Installation 2100-IN012_-EN-P
CENTERLINE 2100 Joining and Splicing Vertical Sections Installation 2100-IN010_-EN-P
CENTERLINE 2100 MCC Doors and Units with Vertical Operating Handles Installation 2100-IN014_-EN-P
CENTERLINE 2100 MCC Units with Horizontal Operating Handles Installation 2100-IN060_-EN-P
User Manuals Publication
CENTERLINE 2100 MCCs EtherNet/IP Network Adapter User Manual 2100-UM006_-EN-P
CENTERLINE MCCs with IntelliCENTER Technology Using an EtherNet/IP Network Reference Manual MCC-RM001_-EN-P
CENTERLINE 2100 MCCs Migration Guide 2100-RM005_-EN-P
Program Guides Publication
Integrating LV MCCs into Distributed Control Systems with Modbus TCP and Profibus DP Communication Protocols Application Technique MCC-AT008_-EN-P
CENTERLINE LV MCCs Functional Safety Application Technique MCC-AT007_-EN-P
Power System Configuration Considerations for Product Selection Application Techniques 2100-AT003_-EN-P
Insulated Busbar in CENTERLINE 2100 MCCs Application Technique 2100-AT006_-EN-P
Power Factor Correction Capacitors for Bulletin 2100 MCC Starter Units Application Technique 2100-AT001_-EN-P
Arc Flash Protection Marking Guide for CENTERLINE MCC 2100-AT002_-EN-P
Product Profiles Publication
CENTERLINE 2100 SecureConnect Product Profile 2100-PP022_-EN-P
Quick-Wire Program for OEMs, System Integrators and Power Packagers 2100-SP005_-EN-P
Virtual Factory Acceptance Testing MCC-SP005_-EN-P
Miscellaneous Publication
CENTERLINE 2100 Motor Control Centers Brochure 2100-BR006_-EN-P
CENTERLINE 2100 Specification Checklist 2100-SR003_-EN-P
CENTERLINE 2100 MCCs Program Guide 2100-CA004_-EN-P
CENTERLINE 2100 NEMA LV MCC Doors, Units, and Sections Product Information 2100-PC001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
  5. Chevron LeftChevron Left CENTERLINE 2100 Low Voltage Motor Control Center Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose