Loading

Bulletin 500F Feed-through Wiring for Motor Loads
Allen-Bradley

Our Bulletin 500F AC contactors (open type) are available in feed-through wiring construction from NEMA size 0…5. Line terminals are at the top of the device and load terminals at the bottom.
Loading
  1. Products
  2. Overview
  3. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(9)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • bulletin 500f feed-through wiring for motor loads
bulletin 500f feed-through wiring for motor loads
Chevron LeftChevron Left
bulletin 500f feed-through wiring for motor loads
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 500F AC contactors (open type) are available in feed-through wiring construction from NEMA size 0…5. Line terminals are at the top of the device and load terminals at the bottom. You can use these contactors to switch AC motor loads where overload protection is not required or is provided separately. You can operate our contactors remotely using pilot devices, such as push buttons, selector switches, timers, relays, or temperature switches.


Overview

Bulletin 500 AC contactors

  • Modular components in a single carton
  • Top wiring for motor loads
  • Enclosure ratings: NEMA Type 1, 3R/12, 4/4X stainless steel and bolted 7 and 9, and 3R, 7 and 9

Bulletin 500 NEMA Enclosed Contactors

  • Color coded snap-in wiring
  • Top wiring for motor loads
  • NEMA Size 00…2
Branch Motor Control & Protection
Branch Motor Control & Protection
Branch Motor Control & Protection
Our Branch Motor Control & Protection portfolio is specifically designed and tested to make your job easier. With components including circuit breakers, contactors, overload relays, and accessories, we deliver a tailored solution to help you create a scalable machine design.
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Certifications
Certifications
CSA MarkCanadian Standards Association Mark
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives
  • CSA Certified — LR1234
  • UL Listed — File No. E3125; Guide No. NLDX
Standards Compliance
  • ABS 4/5.115 — American Bureau of Shipping
  • CSA C22.2 No.14
  • EN/IEC 60947-4-1
  • IEEE 45
  • NEMA/EEMAC ICS 2
  • UCSG 46 CFR 111.70
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Controllers, Contactors, Soft Starters, MCCs
  5. Chevron LeftChevron Left Bulletin 500F Feed-through Wiring for Motor Loads
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose