Loading
EtherNet/IP In-cabinet Solution
New Product

EtherNet/IP In-cabinet Solution
Allen-Bradley

The EtherNet/IP In-cabinet Solution is a cost-effective gateway connecting traditionally hard-wired components, enabling seamless data connectivity and enhanced efficiency in modern control panel designs.
  1. Products
  2. Overview
  3. Documentation
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Rockwell Automation Expands EtherNet/IP In-cabinet Solution with New Motor Control and Power Connection Capabilities
Rockwell Automation expands EtherNet/IP In-cabinet Solution with new motor control and power connection capabilities
Press Release
Rockwell Automation Expands EtherNet/IP In-cabinet Solution with New Motor Control and Power Connection Capabilities

Release integrates more motor control components, improves diagnostics and simplifies control panel design.

Read Now

Smarter, faster and more connected industrial cabinets

The EtherNet/IP™ In‑cabinet Solution transforms how manufacturers design, build and maintain control panels. By replacing traditional hard‑wired connections with a unified Ethernet architecture, it delivers faster installation, richer diagnostics and a scalable foundation for modern industrial automation.

With the latest release, the solution expands support for additional motor control and protection devices, giving you deeper visibility, more flexibility and even greater performance inside the panel.


EtherNet/IP In-cabinet Solution
time lapse video of ethernet ip in cabinet solution installation
eBook
EtherNet/IP In-cabinet Solution

Learn how the EtherNet/IP™ In-cabinet Solution is designed to streamline wiring, save panel space, and make setup a breeze. Backed by global Ethernet standards and seamless integration with Rockwell Automation’s Logix ecosystem, this solution is a cornerstone for modern control system applications.

Read Now

Embrace the future without disruption

This solution leverages EtherNet/IP (Ethernet Industrial Protocol), a widely adopted standard for real-time industrial automation applications. This allows controllers, sensors, actuators, HMIs and motor control devices to communicate over a common, secure network.

Taking advantage of Single-Pair Ethernet (SPE) technology, the EtherNet/IP In-cabinet Solution delivers both power and data over a single cable, enabling faster decision-making, higher system performance, reduced wiring and installation costs and more flexible panel layouts.


Reimagine your control panel design

Traditional in-cabinet components, such as motor starters, push buttons and protective devices have relied on complex hard‑wired connections because there hasn’t been an easy and cost-effective ethernet connection method.

The EtherNet/IP In‑cabinet Solution changes that.

This solution redefines what’s possible inside the control panel by replacing traditional hard‑wired connections with a unified Ethernet architecture designed for speed, simplicity and scalability. Instead of wrestling with bundles of wiring and complex point‑to‑point terminations, manufacturers can now connect in‑panel devices through a single, compact 7‑conductor flat‑media cable that carries both power and data. The result? A cleaner, more efficient panel design that you can install faster, troubleshoot easier and access real‑time information that was previously out of reach.

Covestro Streamlines Panel Design in Motor Starter Operations
Covestro Streamlines Panel Design in Motor Starter Operations
Case Study
Case Study
Covestro Streamlines Panel Design in Motor Starter Operations
New EtherNet/IP™ In-cabinet Solution cuts wiring time and complexity, takes up less space, improves maintainability.
Read Now

Volga Reduces Control Panel Wiring Time by 66%
Volga Reduces Control Panel Wiring Time by 66%
Case Study
Case Study
Volga Reduces Control Panel Wiring Time by 66%
Rockwell Automation System Integrator Partner simplifies panel design and deployment with newly released EtherNet/IP™ In-cabinet Solution.
Read Now

Elevate your components. Expand your network.

Growth shouldn't be limited by your infrastructure. This solution is designed for scalability, adapting to your expanding needs without missing a beat. As Ethernet has become the industry standard, choosing the EtherNet/IP In-cabinet Solution means you can deliver long-term compatibility and upgradability without reworking your entire system.

With the addition of a supplemental power tap, your control cabinets can maintain stable performance even as device counts increase, reducing the need for oversized power supplies or extra interposing relays. This enhancement strengthens the solution’s ability to support expanding motor control architectures so you can stay connected, responsive and ready for whatever comes next.


Design a more sustainable control cabinet

The EtherNet/IP In-cabinet Solution improves resource efficiency through seamless integration and real-time data exchange, reducing waste while streamlining production and lessening environmental impact in manufacturing and disposal. By implementing this new solution, you can minimize wiring and copper usage by consolidating electrical control connections into a single network cable, allowing devices to connect over a unified infrastructure and significantly decrease the need for separate wiring for each component.

"For some customers, the first point for them is sustainability. We'll be talking with our customers about how this technology reduces cabling and copper and reduces the impact on the environment."

Carlos Leopoldo - Commercial Director, Volga

Significant savings validated through a global study

Experienced up to:

50%
reduction in testing time
30%
reduction in project engineering time

*As tested by Rockwell Automation System Integrator Volga using a medium-sized panel (defined as 4-1 motor starters)

Accelerate your production with the power of innovation

Device‑level Diagnostics

Enhanced device‑level diagnostics from new connectivity to 140ME Motor Protective Switching Devices and E100 Electronic Overload Relays provide greater real‑time visibility across your network, with expanded fault and event reporting that speeds troubleshooting and clarifies root‑cause conditions.

Scalability

The EtherNet/IP In-cabinet Solution is designed to grow with your operations, supporting expansion as needed. As Ethernet/IP has become the industry standard, choosing the EtherNet/IP In-cabinet Solution means you can deliver long-term compatibility and upgradability without reworking your entire system.

Reduced Wiring

Traditional control cabinet designs often require extensive hard-wiring. The EtherNet/IP In-cabinet Solution simplifies this by allowing you to use a single flat-media cable for both control and data, reducing complexity and cost.

Peer-to-peer Functionality

The EtherNet/IP In-cabinet Solution allows for open monitoring and control, using peer-to-peer functionality to distribute control logic to in-cabinet components rather than centralizing it at the controller. This makes it easier to manage multiple devices and systems across your application and provides local control in the event your PLC is disconnected.

Improved Performance

The advanced communication provided by EtherNet/IP helps improve data flow and operational efficiency. By consolidating control and data on a single Ethernet network, this solution helps reduce the complexity of your system, improving your production line's reliability and speed.

Sustainability

The EtherNet/IP In-cabinet Solution enables devices to connect through a unified infrastructure, combining both power and data in a single cable. This reduces the need for separate wiring of individual components which optimizes resource usage and minimizes waste.

Simplify your design journey

Studio 5000 Logix Designer® provides a unified environment to configure, commission and maintain your system. Through Logix Designer application, you can manage the EtherNet/IP In-cabinet Solution using a consistent toolset and configuration workflows, including device-level Add-On Profiles (AOPs), to quickly access network devices and data.

Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.
Learn More

Branch Motor Control & Protection
Branch Motor Control & Protection
Branch Motor Control & Protection
Our Branch Motor Control & Protection portfolio is specifically designed and tested to make your job easier. With components including circuit breakers, contactors, overload relays, and accessories, we deliver a tailored solution to help you create a scalable machine design.
Learn More

Simple. Expandable. Certified.

Efficient branch motor control and protection is vital for any industrial operation. By making sure that motors operate at peak performance for safety and efficiency, you can help prevent downtime, reduce energy costs and enhance overall productivity.

The EtherNet/IP In‑cabinet Solution integrates with the Branch Motor Control & Protection portfolio, including simple connections to 100‑E Contactors, 140ME Motor Protective Switching Devices, 140MT Motor Protection Circuit Breakers and E100 Electronic Overload Relays.

This creates a unified, intelligent motor control architecture that can deliver critical device-level diagnostics while remaining simple to maintain.


Complete your system

IEC Standard Contactors
IEC Standard Contactors
IEC Standard Contactors
Our Bulletin 100-C contactor line offers space-saving, high-performance design in 9...97 A contactors. These low power consumption contactors are designed to control motors and other loads.
140MT MPCB
140MT MPCB
140MT MPCB
Our Bulletin 140MT Motor Protection Circuit Breakers (MPCBs) provide cost-saving magnetic short-circuit and thermal overload protection up to 45A.
193 IEC E100 Relays
193 IEC E100 Relays
193 IEC E100 Relays
Our E100 Electronic Overload Relays are the next generation basic-tier electronic overload relay. These relays include enhanced features to better safeguard your motor protection investments.
800F 22 mm Round Operators
800F 22 mm Round Operators
800F 22 mm Round Operators
Our Bulletin 800F 22 mm Round Operator family meets demanding performance specifications.

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
EtherNet/IP In-cabinet System Specifications 1834-TD001_-EN-P
User Manuals Publication
EtherNet/IP In-cabinet System User Manual 1834-UM001_-EN-P
Product Profiles Publication
EtherNet/IP™ In-cabinet Solution eBook 1834-SP001_-EN-P
Miscellaneous Publication
EtherNet/IP In-cabinet System: Gateway Installation 1834-PC001_-EN-P
EtherNet/IP In-cabinet System: Contactor Communication Interface Modules Installation 1834-PC004_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left EtherNet/IP In-cabinet Solution
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose